Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Polyurethane

 (5 product groups)


Self-Adhesive Bumpers & Rubber Feet - Cylindrical

Cylindrical Self-Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Self-Adhesive Bumpers & Rubber Feet - Hemisphere

Hemisphere Self-Adhesive Bumper Feet are supplied with an adhesive backing that is easy to apply. These bumpers will not tarnish, scratch, or discolor when used as rubber feet or surface protectors.

Self-Adhesive Bumpers & Rubber Feet - Square

Adhesive Bumpers, also know as Adhesive Rubber Feet, are square shaped and come on a pad for easy application. These self adhesive rubber bumpers have an adhesive backing that is easy to apply - simply peel and stick. The adhesion works best on smooth, clean and dry surfaces.

Rubber Adhesive Feet will not tarnish, scratch, or discolor when used, either as rubber feet or surface protectors.

Our Adhesive Rubber Bumper range includes Anti-Slip Pads with a high-tack adhesive that is permanent, which are made from black Polyethylene (PE) Foam. Also included are Stick-On Bumpers & Feet that are made from Polyurethane (PU). These have an application temperature of 65F up to 150F, and are often used as rubber feet, cabinet stoppers, door stops and surface protectors.

  • Colors: Black and Clear.

Self-Adhesive Bumpers & Rubber Feet - Round

Round Self-Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Wire Rope Lanyards Coiled

These Coiled urethane tethers, also known as Coiled Lanyards, are extremely durable and highly elastic. A stretched lanyard will expand to more than 10 times its contracted length, making it ideal for securing pins, tools, identification badges, and any application that needs a large positioning tolerance.

A choice of terminus ends are available, including; stake eyes, split rings, and tails. There are also different lengths to choose from, whatever your application needs.

The Lanyard is made from Polyurethane (PU), which is a flexible, lightweight and durable material. It has high abrasion resistance, is resistant to cuts and tears, and offers resistance from oils, ozone and radiation.

  • Lanyard Material: Polyurethane
  • Split Ring Material: Nickel Plated Steel
  • Crimp Material: Aluminum

Not for load bearing applications, however suitable load bearing options are available upon request.