Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Plastic Push-Fit Full Face Flange Protector

 (2 product groups)


Self Locking Full Face Flange Protectors

Self-Locking Protector provides fast installation and removal that is easy. The protector features four integral arrows that push through the flange bolt holes to fasten it firmly into position. Requires no additional fasteners.

Meets ANSI B16.5 and ASME B16.47 specification.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: High-Density Polyethylene (HDPE)
  • Color: Black

Push-In Full Face Flange Protectors

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Materials: Low-Density Polyethylene (LDPE)
  • Color: Yellow