Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Plastic Push-Fit Tube Ends

 (10 product groups)


Round End Caps

Round End caps are designed to protect outside diameters of threaded or non-threaded tubing, pipe and rods. They are available in a wide range of sizes and lengths depending on your application needs. Any part number that has a W/R or AR found in it has an internal molded ring or internal ribs for extra gripping power and superior retention.

Round Ferrule Caps

Round Ferrule Caps are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Tapered Caps & Plugs - Wide Flange

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Yellow

Tapered Caps & Plugs - Heavy-Duty

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red

Flexible End Caps - High Temp

Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.

High and low temperature options are available.

  • Materials: Polyvinyl Chloride (PVC) 140F (60C) and 425F (218C)
  • Colours: Black and Yellow
  • Hardness: Durameter (Shore A) 85 +/-2

Flexible End Caps - Acid Resistance

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.

  • Material: Thermoplastic Elastomer (TPE) and Thermoplastic Rubber (TPR)
  • Color: Black

Square End Caps - Heavy-Duty

Our Square End Caps, also known as Square Tube Caps or Metal Tubing Caps, are designed to fit the most popular sizes of square tubular steel. A Square End Cap is an ideal finishing product for square tubes.

Our Square Caps range is available in Low Density Polyethylene (LDPE) and Acrylonitrile Butadiene Styrene (ABS).

  • Color: Black

Push-In Barrel Plugs

Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.

Square Tube Insert Glides

Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: ABS, Butyrate, LDPE, HDPE
  • Colour: Black, Clear, White

Round Tube Insert Glides

Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: PE, ABS, Nylon, Butyrate, LDPE, HDPE
  • Colour: Black, White