Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Push-Fit

 (5 product groups)


Push-In Barrel Plugs

Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.

Push-In Full Face Flange Protectors

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Materials: Low-Density Polyethylene (LDPE)
  • Color: Yellow

Push-In Plugs for NPT Threads

A plug specially designed for the plugging of NPT tapered threaded fittings.

The tapered design means the product is able to plug multiple inside diameters - making it highly versatile. In order to assure a proper fit; the plug dimension should be approximately one percent larger than the inside diameter of the part (minimum of 0.020 inches).

  • Material: Low-Density Polyethylene (LDPE)
  • Colors: Blue, Yellow, Black and Red

Push-In Plugs for SAE/NPT Threads

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE Color: Yellow Series Code:

Center Pull Plugs

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange