For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(10 product groups)
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
 It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
 They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets. 
Vented Locking plugs are designed to lock in standard sheet metal thicknesses. These parts provide a clean and easy way to close optional wiring or production access holes. The range is built to work on all industry standard hole diameters and panel thicknesses. Vents allow heat and emissions to escape.
The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outwards eliminating the need for a nut. These go in a round/oblong hole that prevents rotation.
These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.
These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They have internal tapered dividers that guide the lead wires and prevent the leads from shorting. They are natural in color and made of UL94 V-2 rated Nylon.
A Sheet Metal Plug that is made from Black Low-Density Polyethylene (LDPE).
Also known as Metal Hole Plugs; they are economical rubber plugs for sheet metal. The plug quickly and easily snaps into the assembly, providing an attractive finish, and ensuring a secure fit for entry holes in sheet metal.
Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters. 
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.
Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.
We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.
Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue