Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Screw-On

 (3 product groups)


Sliding Snap Latches

Slide Latches are an easy fixing, with quick slide movement release catch that can be used on panel doors. Our Plastic Slide Snap Lock latches offer a neat appearance that is flush to the assembly.

Our Sliding Snap Latch range includes Slide Locks and Latches made from 30% Glass Filled Polyamide 6. They feature a two-piece design that eliminates paint problems on doors. They feature clips on the body making them easy to assemble and two keys are supplied with every lock. Also included are Sliding Snap Door Latches (including Mini Snap Latch options) made from Acrylonitrile Butadiene Styrene (ABS).

  • Suitable for panels 0.8mm up to 1.5mm in thickness
  • Long-lasting Stainless Steel spring
  • Ideal for small metal machinery covers
  • Easy Installation.

Screw-On Bumper & Rubber Feet - Screw-On Feet

Screw-On Feet prevent surface damage with anti-skid and scratch resistant properties. These feet can be fastened with a screw bolt or rivet to secure the foot in place and protect surfaces.

Screw-On Bumper & Rubber Feet - Screw-On Bumper Feet

Screw on Rubber Bumper Feet, or simply Screw On Feet, are recessed bumpers ideally suited for use as feet on radios, television sets, house wares, small appliances, and many other products.

Our Screw On Rubber Feet are fastened by means of a screw, bolt or a rivet. As well as performing the function of a bumper foot, they can also be used as spacers or door stops.

These Screw In Rubber Feet are available in round, coved and tapered configurations. They are made from either Nylon or Low-Density Polyethylene (LDPE).

  • Colors: Black and Natural.