For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(5 product groups)
Adhesive Glides are ideal for furniture legs to protect floors and reduce noise. The PTFE material provides a smooth glide action and is easily applied due to the self-adhesive backing.
Adhesive Bumpers, also know as Adhesive Rubber Feet, are square shaped and come on a pad for easy application. These self adhesive rubber bumpers have an adhesive backing that is easy to apply - simply peel and stick. The adhesion works best on smooth, clean and dry surfaces.
Rubber Adhesive Feet will not tarnish, scratch, or discolor when used, either as rubber feet or surface protectors.
Our Adhesive Rubber Bumper range includes Anti-Slip Pads with a high-tack adhesive that is permanent, which are made from black Polyethylene (PE) Foam. Also included are Stick-On Bumpers & Feet that are made from Polyurethane (PU). These have an application temperature of 65F up to 150F, and are often used as rubber feet, cabinet stoppers, door stops and surface protectors.
These LED Spacers come in two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. The square design is good for angled applications. They are black in color and made of PVC.
Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the share edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.
Our Square Metal Threaded Inserts are made from High Density Polyethylene (HDPE) with Zinc Plated Steel threaded insert. Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges. They are blank in appearance.
If you're looking for something more robust, perhaps view our Square Heavy Duty Threaded Inserts. Made from glass-filled black Nylon with a Brass threaded insert. These threaded tubing inserts can be used indoors and outdoors - so are highly versatile. The high load rating is a great choice for machinery use.
Perhaps try our Plastic Threaded Tubing Inserts - made from Nylon, and available in a choice of Black and Natural colors. These are suitable for use with adjustable feet and tilt glides.
If a single-material option is your preference, our All-Metal Square Tube Inserts might be just right for your application. This thread steel tube option is made from Zinc Plated Steel. The metal ribs lock on to the inside of a square tube providing a tough and secure assembly.
Our square thread insert range is available in a selection of styles, materials and size options to suit your every need.
Customers who purchased Threaded Square Tube Inserts may also purchase Leveling Feet.
Push In Bumpers, or Bumper Feet, can be used as glides, bumpers, closures, slides, and stops for a variety of applications. The press-fit design holds the Push In Bumper securely in place to protect surfaces from contact. Our Bumper Foot range comes in a choice of two materials.
Push On Feet made from Thermoplastic Elastomers (TPE), a material sometimes referred to as Thermoplastic Rubbers, a class of copolymers or a mix of polymers usually made up of plastic and rubber that comprise of materials with both thermoplastic and elastomeric characteristics. Thanks to the TPE material, these Push In Rubber Bumpers have excellent thermal properties and stability when exposed to an array of temperatures and environmental conditions. They benefit from a heat resistance rating of UL94 HB, and easily mount by pushing into a chassis.
Also available are Bumper Feet made from Flexible Polyvinyl Chloride (PVC), which are designed for use on metal or plastic housings and cases, simply push into punched or drilled holes. Flexible PVC is a soft, malleable material and these PVC Bumpers are a great alternative to Rubber Push In Bumpers.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue