For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(18 product groups)
Cable tie guns offer a quick and easy installation of cable ties. Squeeze the two handles together to cause the tie to loop together and give tensile strength to the tie and creating a secure fastening around you wires or other application.
Our range of Metal Cable Ties is made from 304 and 316 grade Stainless Steel. These Stainless Steel Cable Ties, also known as Stainless Steel Wire Ties, are self-locking. They can also easily be installed by hand.
Stainless Wire Ties are ideal for bundling and securing a wide range of cables, wires, and other assemblies in a variety of environmental conditions.
Stainless Cable Ties are resistant to extreme temperatures. Stainless Steel Ties offer great strength and durability.
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fastener and give maximum stability to a wire bundle. The harness version will allow for multiple cable ties or a wider cable tie
These Stainless Steel Ring Pins, commonly known as Positive Locking Pins, Ball Lock Pins or Push Button Pins, are used to remove accessories from equipment, and in the securing and adjustment of equipment.
The spring-loaded design offers excellent retention and safety with the positive locking mechanism. The ball detents will not collapse in without pushing of the button. The featured ring on pin handle allows for the easy attachment of an optional wire lanyard or a wire rope lanyard to help with loss prevention.
The Pin, Spindle and Button material are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.
Other configurations, materials and customizations are available upon request.
Our Pin Receptacle range has three different styles to choose from; Circle, Diamond and Oval Pin Receptacles. They feature a large flange, and allow for a blind hole to accommodate our standard Quick-Release Pins.
When your ball lock pin does not have a surface to lock against, these receptacles can be used as a permanent mating hole. The receptacle mounting hole size is 6-32, except when 1/2 inch, the diameter is 10-32.
The Pin Receptacles are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.
Our L-Handle Quick Release Pins, commonly called Positive Locking Pins, are used to quickly secure or release adjoining equipment or accessories. They also provide a secure method of making adjustment on equipment. These Locking Pins are designed with an L-Handle for optimal control and gripping.
The Ball Locking Pins allow for excellent retention, safety and dependability. The ball detents will not collapse in without pushing of the button. A fitting ring on the L-Shaped handle allows for easy attachment of an optional wire lanyard, or a wire rope lanyard to help with loss prevention.
L-Handle and button material comes in cast aluminum and offers lighter weight benefits to steel, while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.
Positive Locking Pins, also known as Push Button Pins or Ball Lock Pins, provide a convenient solution for the securing, adjusting, and for the removal of accessories from equipment. Our Quick Release Button Pins have a button-style head that provides a low profile, yet fully functional push-bottom actuations.
The ball detents will not collapse in without pushing of the button. A fitting ring on the handle allows for easy attachment of an optional wire lanyard, or a wire rope lanyard to help with loss prevention.
Handle and button material comes in cast aluminum and offers lighter weight benefits to steel, while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.
Our Quick Release Pins, also known as Positive Locking Pins, Push Button Pins or Ball Lock Pins, are used as a convenient yet secure way to adjust or remove accessories on equipment. These Lock Pins are designed with a T-Handle knob head for maximum grip and control. These Ball Locking Pins offer the ultimate in retention, safety, and reliability.
The ball detents will not collapse in without pushing off the button. The T-Shaped head features a pull-ring that allows for easy attachment of an optional wire lanyard. They can also be attached to a wire rope lanyard for loss prevention purposes.
T-Handle and button material comes in cast aluminum and offers a lighter weight benefits to steel while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.
Wire Rope Lanyard assemblies are used to attach quick-release pins to a fixture or frame in order to prevent the pins from being misplaced when not in use. This makes them ideal for tethering and loss prevention.
These Cable Wire Lanyards are made from 7X7 aircraft cable and are available in both Steel and Stainless Steel options. Galvanized Steel cable or wire is coated in a PVC overlay and offers a strong, flexible and protected smooth finish. Stainless Steel also provides a strong, flexible and protected finish with a Nylon overlay. Stainless Steel also offers added protection against corrosion.
Female Spring-Loaded Socket is working with a spring system to lock and release. It is compatible with two different type of striker.
Slam Action Slide Latches work with a spring system to lock and release. It is compatible with two different type of striker.
Spring Steel Clips, also known as Screw Clips, are made from Stainless Steel SEA30301 and have a Plastisol Vinyl coating. The vinyl coating on these metal spring clips helps protect and insulate the product.
Spring Metal Clips hold down round cable, ribbon cable and tubing. They have a screw in design; these Screw In Clips can be mounted with a #6 (M3) screw or rivet. They are flexible enough that the cable can be removed without removing the screw clip.
Slide Latches are an easy fixing, with quick slide movement release catch that can be used on panel doors. Our Plastic Slide Snap Lock latches offer a neat appearance that is flush to the assembly.
Our Sliding Snap Latch range includes Slide Locks and Latches made from 30% Glass Filled Polyamide 6. They feature a two-piece design that eliminates paint problems on doors. They feature clips on the body making them easy to assemble and two keys are supplied with every lock. Also included are Sliding Snap Door Latches (including Mini Snap Latch options) made from Acrylonitrile Butadiene Styrene (ABS).
UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz. Operating Temperature range: -40C to 140C
Dielectric strength: 1500 volts @ 50 Hz. Operating Temperature range: -40C to 85C. UL94 V0 flammability rating.
Flexible material because of its design. UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz.Operating Temperature range: -40C to 140C
Grommet Strips keep computer, telephone and other cable tidy around the work space. They are available in a variety of colors and styles.
Connector Dust Caps and Plugs with Chains are threaded onto connector adapters when unmated to provide mechanical and environmental protection. The stainless steel material is suitable for harsh conditions.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue