Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Standoff Cable Clamp

 (6 product groups)


Hinged Locking Cable Clamp

Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.

Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Standoff Locking Cable Clip

Gathers and routes wires. Locking design makes it easy to open and close with very little effort. Standoff design provides spacing between the wires and chassis.

Cable Clamps - Standoff, Side-Entry

Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.

Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.

Made from flame rated Nylon, with options that offer resistance to corrosion, vibration and abrasion.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V0 and UL94 V2 Flame Rated options

Cable Clamps - Adhesive Mount, J-Style

These cable clamps are available in two mounting methods; fir-tree mount and arrowhead mount. They are also available with various spacer lengths to hold the cables off of the board. They have a cupped base that adds stability as well as covering the hole completely. The cables are inserted through the side of the clamp for where space is an issue. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - Plug-In, Standoff, Flat Side

Cables slide into wire saddle and are kept in place without the need of a locking mechanism. The round saddle design allows for a wide range of cable diameters. Plug-in application allows for easy installation. Flat side can be beneficial when space is limited. Cupped base provides stability and protects the hole from contaminants. Several spacer options to isolate the cables away from board components.

Flat Cable Clamp - Adhesive Mount, Snap-Over

Snap Over Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base. Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material Flammability Standard: UL94 V-2