For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(2 product groups)
Vertical Hold Down Clamps, also known as Vertical Toggle Clamps, have the ability to hold large amounts of pressure. These Hold Down Clamps also save valuable space without sacrificing holding capacity or clamp performance.
Our Hold-Down Clamps feature a Red Polyvinyl Chloride (PVC) hand grip with a cushioned profile for improved user comfort. Pivot points are fitted with hardened Steel or Stainless Steel rivets to maintain accuracy, and to provide a long service life. The Clamps have adjustable spindles, and they are manufactured with a formed end to the arm.
Flanged Washers are supplied with all slotted arm versions.
Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.
These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.
The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.
Features
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue