Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

RoHS Threaded

 (2 product groups)


Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, LDPE Color: Blue, Red Series Code: SRCFBTPE, SRCFB

Tapered Caps & Plugs - Standard

Tapered Caps and Plugs made from Red and Blue Low Density Polyethylene (LDPE). A versatile assembly that can be used as both a tapered cap or a tapered plug.

The tapered design allows the part to plug multiple inner diameters or cap multiple outside diameters. The Tapered Cap Plug protects the assembly against damage, dirt, moisture and corrosion during storage and shipping. The series has parts with a heavy duty design, which includes a rugged wall and seal rings for maximum protection.

To assure a proper fit;

  • The tapered plugs outer diameter should be approximately 1% larger than the inner diameter of the part (minimum of 0.020 inch).
  • The tapered caps inner diameter should be approximately 1% smaller than the outside diameter of the part (minimum of 0.020 inch).