Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Thumb Screws

 (7 product groups)


Knurled Thumb Screws - Slotted/Plastic

Our range of thumb screws is extensive, and includes these Knurled Head Screws; they are a type of washer-faced knurled thumb screw hat have a slotted drive in the screws head. The head on the plastic thumb screw is designed to make single-handed turning easier.

They are an ideal option for assemblies where components are modified on a regular basis - such as access panels. The manual operation means the knurled thumb screws are very important and can be used in many types of industrial applications.

Our knurled thumb screw range is made from natural Nylon 6/6, that is flame resistant to UL94 V2 standards.

Thumb Screw Knobs - Round

Plastic Round Caps fit any length of standard socket head screws to create a basic round thumb screw in any of one of our stanard colors. They are assembled by pressing down onto a socket head screw. These knobs need to be assembled with the use of a punch press, hydraulic press, or a vise to properly attach the cap to the socket head screw.

Thumb Screw Knobs - Flowerette

These plastic Rosette-shaped Caps fit all lengths of standard socket head screws to allow you to convert them into various colors of thumb screw. They are quickly assembled by pressing down onto a socket head screw. These knobs cannot be installed by hand and require the use of a punch press, hydraulic press or a vise to attach the screw.

Thumb Screw Knobs - Wing

These plastic caps mate to any length of standard socket head screws to convert them into simple wing-style thumb screw knobs. They are assembled by being pressed down onto a socket head screw with the use of a punch press, hydraulic press, or a vise.

Nylon Knurled Round Head Thumb Screws

These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage.

It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.

  • Material: PA, Nylon
  • Colors: Natural, Black

Nylon Wing Head Thumb Screws

Wing Screws, are a type of plastic thumb screw that is designed to be manually fastened or released by hand. The wing thumb screw head has a wing-like projection, with which provides the thumb and forefinger leverage during the fastening process. Also known as thumb bolts, these handy precision screws are frequently used in consumer goods products.

We offer a flat head wing screw that is made from natural Nylon 6/6, and features a square shaped wing with a rectangular drive - so a small key or wrench can be used to tighten or loosen the wing screw as well as by hand. The thumb screws have a flame resistance rating of UL94 V2. They ranged in a choice of thread sizes, including 1/4-20 nylon thumb screws.

Nylon Knurled Oval Head Thumb Screws

These Thumb Screws have a flat, oval-shaped tab-like thumb head that provides added leverage and extra grip for tightening the screw into an assembly, and without the need to tools.

The tool-free, hand operating feature allows easy and simple fastening, particularly in applications that require regular adjustment.

  • Material: Nylon 6/6
  • Flammability Rating: UL94 V2
  • Color: Natural.