Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Unserrated Strip Grommet Strips

 (3 product groups)


Grommet Strips - Plastic Rolls, With Glue

Edging used for protection against sharp edges of punched holes. Adhesive provides self-retaining grip eliminating the need for epoxy. Solid version is for straight edges. Serrated version for round, square, and rectangular holes.

Grommet Strips - Plastic Rolls

Grommet Edging is placed around the edge of panel holes or knockouts to prevent damage and protect the wires and cables that pass through from sharp objects and chafing.

Our Grommet Strip range includes PVC Grommet Edging that protects sharp and delicate edges. It is made from soft Polyvinyl Chloride that is black in appearance. The flexibility of the soft material means the grommet roll fits irregular shapes and a range of panel thicknesses. PVC is a non-staining material that is resistant to ozone, acids, sunlight, and has excellent aging qualities.

Also included are Continuous Grommet Edging made from UL94 HB rated Nylon or very flexible Polyethylene (PE). Available in a choice of black and natural colors, these grommets are provided in 100ft plastic rolls. Types include a solid version for straight edges, and a serrated version for round, square, and rectangular holes.

Rubber Grommet Edging

Made from Black Thermo Plastic Elastomer (TPE), our Rubber Grommet Edging is supplied in rolls that can be cut to your required length.

Grommet Edge Trim is a type of flexible grommet strip that prevents wires and cables from chafing against sharp edges.

The unserrated rubber grommet locks onto thick panels, protecting them from damage.