Menu Search

We found 177 product types for electrical connector caps

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.


Circular Connector Caps

Circular Connect Caps are a cost-effective way to protect connectors during transit and storage. They prevent the connection from the ingress of dirt, dust and moisture.

The caps have a flanged design that allows for easy fitting and removal by hand. The caps can be used to protect connectors with standard threads, with options suitable for electrical connectors per Military Specifications 90376.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Red

FC Connector Port Dust Caps

FC Connector Port Dust Caps are threaded onto FC connector adapters to provide protection from outside elements. The cost-effective HDPE material is durable and available in a variety of colors.

Connector Dust Caps with Lanyard

Environmental Dust Caps are a type of Connector Port Cap that have a lanyard.

Made from Black Polyvinyl Chloride (PVC); they provide environmental protection to various connectors. The molded-on lanyard that is attached to the connector helps prevent loss of cover.

Connector Dust Caps with Chain

Connector Dust Caps and Plugs with Chains are threaded onto connector adapters when unmated to provide mechanical and environmental protection. The stainless steel material is suitable for harsh conditions.

Wire Connectors

Our PVC screw-on wire connectors are easy to use by simply stripping wires and screwing onto the connector with an inserted spring. Available in various colors and sizes to suit your applications.

Connector Adapter Dust Cap

Connector Adapter Dust Caps provide environmental protection for SMA, ST, and FC connector adapters. The flexible PVC material is durable and provides a snug fit.

ST Connector Dust Cap with Lanyard

ST Connector Dust Caps provide environmental protection to ST connector ports. The flexible TPE material is durable and provides a snug fit while the molded-on lanyard prevents the loss of the cap.

Hexagonal Caps

Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.

The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.

  • Material: Polyethylene (PE)
  • Color: Natural

Flanged Caps

Flanged caps are designed to protect threaded connectors or fittings but are used to fit both threaded or round surfaces. You can assemble or remove these caps by hand or automated equipment.

Uniscrew Caps

Uniscrew Caps are intended to fit into the screw hole for a seamless, flush look. Their function is to conceal the screw heads, which can accommodate most sizes. These caps are connected to a washer by a hinge that folds neatly when inserted into the cap.

The durable material protects against damage, dirt, moisture and corrosion during storage and shipping. They are easy to install simply by push fit and are often used in furniture assembly, automotive interiors, and electrical equipment.

  • Material: PP
  • Colour: Black, White

Pipe Caps

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colors: Black, Blue, Orange, Red and Yellow

USB Caps

USB Connector caps are a protective dust cover for USB-A Connectors.

Masking Straight Caps

These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.

Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.

Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.

  • Materials: Silicone 60F (316C) and EPDM 425F (218C)
  • Colors: Blue, Black, White, Green, Grey, Pink and Yellow
  • Hardness: Durometer (Shore A) 55+5

Round Tapered Caps

These Tapered Round Leg Tips are designed to provide exceptional protection and stability to furniture and equipment. They are durable and prevent wear and tear on protruding rods and bars and cover sharp edges of leg tubes.

It can be used for protection, is quick and easy to push into place, gives a neat finish to tubular products, and is flexible for easy fitting. Commonly used as a safety cap on protruding steel wire, rods or bars.

  • Material: LDPE, PVC
  • Colour: Black

Hose Washer Caps

Hose Washer Caps are applied on hose and tube ends in order to prevent them from sliding over the fittings.

Banjo Bolt Caps

A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.

A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Black

Angle Iron Caps

Angle Iron End Caps, also known as Angle Iron Covers or just Iron Angle, are an affordable answer to the problem of protecting floors from the sharp edges of angle furniture.

Angle Iron Caps are also used as caps on metal bed frames and shelves. They will not rust, and will also eliminate the cost of welding steel closures.

  • Material: Low Density Polyethylene (LDPE)
  • Color: Black.

Flexible Pipe Caps

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE
  • Colour: Yellow

Round End Caps

Round End caps are designed to protect outside diameters of threaded or non-threaded tubing, pipe and rods. They are available in a wide range of sizes and lengths depending on your application needs. Any part number that has a W/R or AR found in it has an internal molded ring or internal ribs for extra gripping power and superior retention.

Finned Stud Caps

Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.

It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.

  • Material: LDPE
  • Colour: Natural

Stretch Fit Caps

Stretch Fit Cover caps are designed to mask awkward shapes and protect against dirt and moisture during storage and shipping. They have an elasticated bottom to hold it onto the mating part. This can also be used as a general paint mask in ambient temperature environments.

They are able to cover a wide range of diameters and shapes of parts such as furniture, for added versatility. It withstands temperatures up to 60 C | 140 F, and are reusable due to their material.

  • Material: PE
  • Colour: Clear, Blue

Packaging Tube Caps

Packaging Tube Caps are meant to fit securely over the end of a packaging tube, closing it off and preventing accidental spills or leakage while keeping the contents safe, secure, and airtight. They also have an internal rib which provides a quick and tight fit on packaging tube containers.

These tube caps are strong, durable, and resistant to external variables like temperature and humidity. For use in applications during storage, transportation, and display, and in industries such as pharmaceuticals.

  • Material: LDPE
  • Colour: Blue

Tapered Paper Caps

Paper Tapered Caps and Plugs are made from crepe paper and are suitable for painting or powder coating applications. They can withstand temperatures up for 205 degrees Celsius and are a cost-effective alternative to silicone. They are made from a blend of post-consumer and virgin materials and are themselves recyclable.

Pull Tab Caps

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Driveshaft Protection Caps

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Yellow

  • of 8