Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Series Code :SR2068
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Minimum Cable Bundle Diameter | Maximum Cable Bundle Diameter | Base Width | Base Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 17,3496 - R 19,7349 | Request the lead time here |
UL94 V-0
|
|
|
1 in
25.4 mm
|
2.5 in
63.5 mm
|
||
| R 5,0348 - R 5,5785 | Request the lead time here |
UL94 V-0
|
0.217 in
5.5 mm
|
0.256 in
6.5 mm
|
0.65 in
16.5 mm
|
0.85 in
21.6 mm
|
||
| R 6,9358 - R 7,5167 | 100 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.579 in
14.7 mm
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
1.5 in
38.1 mm
|
||
| R 5,8773 - R 6,5122 | 100 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.311 in
7.9 mm
|
0.406 in
10.3 mm
|
0.752 in
19.1 mm
|
0.992 in
25.2 mm
|
||
| R 30,3868 - R 30,3868 | Request the lead time here |
UL94 V-2
|
1 in
25.4 mm
|
1.248 in
31.7 mm
|
1 in
25.4 mm
|
2.5 in
63.5 mm
|
||
| R 4,378 - R 4,8508 | Request the lead time here |
UL94 V-2
|
0.217 in
5.5 mm
|
0.256 in
6.5 mm
|
0.65 in
16.5 mm
|
0.85 in
21.6 mm
|
||
| R 22,851 - R 26,0911 | Request the lead time here |
UL94 V-2
|
0.579 in
14.7 mm
|
0.752 in
19.1 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| 10233665 | R 5,6435 - R 7,6217 | Request the lead time here |
UL94 V-2
|
0.728 in
18.5 mm
|
0.906 in
23.0 mm
|
0.846 in
21.5 mm
|
0.846 in
21.5 mm
|
|
| R 7,4553 - R 8,0664 | Request the lead time here |
UL94 V-0
|
0.311 in
7.9 mm
|
0.406 in
10.3 mm
|
0.752 in
19.1 mm
|
0.992 in
25.2 mm
|
||
| R 7,7465 - R 8,8077 | Request the lead time here |
UL94 V-0
|
0.469 in
11.9 mm
|
0.563 in
14.3 mm
|
0.752 in
19.1 mm
|
1.252 in
31.8 mm
|
||
| R 35,7491 - R 35,7491 | Request the lead time here |
UL94 V-0
|
1 in
25.4 mm
|
1.248 in
31.7 mm
|
1 in
25.4 mm
|
2.5 in
63.5 mm
|
||
| R 11,1514 - R 12,3561 | 100 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.874 in
22.2 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
2 in
50.8 mm
|
||
| R 12,8242 - R 14,2096 | Request the lead time here |
UL94 V-0
|
0.874 in
22.2 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
2 in
50.8 mm
|
||
| R 6,7361 - R 7,6589 | 100 In stock - Delivery conditions may apply, visit our FAQs |
UL94 V-2
|
0.469 in
11.9 mm
|
0.563 in
14.3 mm
|
0.752 in
19.1 mm
|
1.252 in
31.8 mm
|
||
| R 9,0443 - R 9,7775 | Request the lead time here |
UL94 V-0
|
0.579 in
14.7 mm
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
1.5 in
38.1 mm
|
||
| R 14,926 - R 14,926 | Request the lead time here |
UL94 V-2
|
0.874 in
22.2 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
2 in
50.8 mm
|
||
| R 6,3638 - R 7,8564 | Request the lead time here |
UL94 V-2
|
0.445 in
11.3 mm
|
0.559 in
14.2 mm
|
0.748 in
19.0 mm
|
1.445 in
36.7 mm
|
||
| R 14,5946 - R 18,0178 | Request the lead time here |
UL94 V-2
|
0.756 in
19.2 mm
|
0.929 in
23.6 mm
|
1 in
25.4 mm
|
1.748 in
44.4 mm
|
||
| R 8,7738 - R 10,8321 | Request the lead time here |
UL94 V-2
|
0.622 in
15.8 mm
|
0.764 in
19.4 mm
|
1 in
25.4 mm
|
1.657 in
42.1 mm
|
||
| R 5,345 - R 6,5986 | Request the lead time here |
UL94 V-2
|
0.39 in
9.9 mm
|
0.484 in
12.3 mm
|
0.748 in
19.0 mm
|
1.28 in
32.5 mm