Menu Search

Adhesive Cable Clamp

In stock

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2068

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Material Flammability Standard Minimum Cable Bundle Diameter Maximum Cable Bundle Diameter Base Width Base Length View
R 7,7465 - R 8,8077 Request the lead time here
UL94 V-0
11.9 mm
14.3 mm
19.1 mm
31.8 mm
R 30,3868 - R 30,3868 Request the lead time here
UL94 V-2
25.4 mm
31.7 mm
25.4 mm
63.5 mm
R 5,0348 - R 5,5785 Request the lead time here
UL94 V-0
5.5 mm
6.5 mm
16.5 mm
21.6 mm
R 17,3496 - R 19,7349 Request the lead time here
UL94 V-0
25.4 mm
63.5 mm
R 4,378 - R 4,8508 Request the lead time here
UL94 V-2
5.5 mm
6.5 mm
16.5 mm
21.6 mm
R 9,0443 - R 9,7775 Request the lead time here
UL94 V-0
14.7 mm
19.1 mm
19.1 mm
38.1 mm
R 7,4553 - R 8,0664 Request the lead time here
UL94 V-0
7.9 mm
10.3 mm
19.1 mm
25.2 mm
R 22,851 - R 26,0911 Request the lead time here
UL94 V-2
14.7 mm
19.1 mm
25.0 mm
25.0 mm
R 5,8773 - R 6,5122 100 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
7.9 mm
10.3 mm
19.1 mm
25.2 mm
R 35,7491 - R 35,7491 Request the lead time here
UL94 V-0
25.4 mm
31.7 mm
25.4 mm
63.5 mm
10233665 R 5,6435 - R 7,6217 Request the lead time here
UL94 V-2
18.5 mm
23.0 mm
21.5 mm
21.5 mm
R 6,9358 - R 7,5167 100 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
14.7 mm
19.1 mm
19.1 mm
38.1 mm
R 12,8242 - R 14,2096 Request the lead time here
UL94 V-0
22.2 mm
25.4 mm
25.4 mm
50.8 mm
R 11,1514 - R 12,3561 100 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
22.2 mm
25.4 mm
25.4 mm
50.8 mm
R 6,7361 - R 7,6589 100 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-2
11.9 mm
14.3 mm
19.1 mm
31.8 mm
R 14,926 - R 14,926 Request the lead time here
UL94 V-2
22.2 mm
25.4 mm
25.4 mm
50.8 mm
R 5,345 - R 6,5986 Request the lead time here
UL94 V-2
9.9 mm
12.3 mm
19.0 mm
32.5 mm
R 8,7738 - R 10,8321 Request the lead time here
UL94 V-2
15.8 mm
19.4 mm
25.4 mm
42.1 mm
R 6,3638 - R 7,8564 Request the lead time here
UL94 V-2
11.3 mm
14.2 mm
19.0 mm
36.7 mm
R 5,0903 - R 6,2844 Request the lead time here
UL94 V-2
7.9 mm
9.9 mm
19.0 mm
25.4 mm
  • of 2
Cable Clamp Lockable PA Natural

10000106

Price Range
R 8,8077 - R 7,7465

Stock Levels
Request the lead time here
Attributes
  • Base Length
    31.8 mm
  • Base Width
    19.1 mm
  • Overall Height
    27.7 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 63.5 mm 25.4 mm 50.8 mm Nylon 6/6 Natural

10148297

Price Range
R 30,3868 - R 30,3868

Stock Levels
Request the lead time here
Attributes
  • Base Length
    63.5 mm
  • Base Width
    25.4 mm
  • Overall Height
    50.8 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 21.6 mm 16.5 mm 18.0 mm Nylon 6/6 Natural

10000045

Price Range
R 5,5785 - R 5,0348

Stock Levels
Request the lead time here
Attributes
  • Base Length
    21.6 mm
  • Base Width
    16.5 mm
  • Overall Height
    18.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 63.5 mm 25.4 mm PA Natural

10148280

Price Range
R 19,7349 - R 17,3496

Stock Levels
Request the lead time here
Attributes
  • Base Length
    63.5 mm
  • Base Width
    25.4 mm
  • Overall Height
    50.8 mm
  • Colour
    Natural
  • Material
    PA
Cable Clamp Lockable 21.6 mm 16.5 mm 18.0 mm Nylon 6/6 Natural

10000038

Price Range
R 4,8508 - R 4,378

Stock Levels
Request the lead time here
Attributes
  • Base Length
    21.6 mm
  • Base Width
    16.5 mm
  • Overall Height
    18.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 38.1 mm 19.1 mm 31.8 mm Nylon 6/6 Natural

10000137

Price Range
R 9,7775 - R 9,0443

Stock Levels
Request the lead time here
Attributes
  • Base Length
    38.1 mm
  • Base Width
    19.1 mm
  • Overall Height
    31.8 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 25.2 mm 19.1 mm 22.2 mm Nylon 6/6 Natural

10000076

Price Range
R 8,0664 - R 7,4553

Stock Levels
Request the lead time here
Attributes
  • Base Length
    25.2 mm
  • Base Width
    19.1 mm
  • Overall Height
    22.2 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp 42.0 mm 19.1 mm 25.0 mm Nylon 6/6 Natural

10233658

Price Range
R 26,0911 - R 22,851

Stock Levels
Request the lead time here
Attributes
  • Base Length
    25.0 mm
  • Base Width
    25.0 mm
  • Overall Height
    43.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 25.2 mm 19.1 mm 22.2 mm Nylon 6/6 Natural

10000069

Price Range
R 6,5122 - R 5,8773

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Length
    25.2 mm
  • Base Width
    19.1 mm
  • Overall Height
    22.2 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 63.5 mm 25.4 mm 50.8 mm Nylon 6/6 Natural

10148303

Price Range
R 35,7491 - R 35,7491

Stock Levels
Request the lead time here
Attributes
  • Base Length
    63.5 mm
  • Base Width
    25.4 mm
  • Overall Height
    50.8 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp 41.5 mm 23.0 mm 21.5 mm Nylon 6/6 Natural

10233665

Price Range
R 7,6217 - R 5,6435

Stock Levels
Request the lead time here
Attributes
  • Base Length
    21.5 mm
  • Base Width
    21.5 mm
  • Overall Height
    37.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 38.1 mm 19.1 mm 31.8 mm Nylon 6/6 Natural

10000120

Price Range
R 7,5167 - R 6,9358

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Length
    38.1 mm
  • Base Width
    19.1 mm
  • Overall Height
    31.8 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 50.8 mm 25.4 mm 44.5 mm Nylon 6/6 Natural

10148341

Price Range
R 14,2096 - R 12,8242

Stock Levels
Request the lead time here
Attributes
  • Base Length
    50.8 mm
  • Base Width
    25.4 mm
  • Overall Height
    44.5 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 50.8 mm 25.4 mm 44.5 mm Nylon 6/6 Natural

10148334

Price Range
R 12,3561 - R 11,1514

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Length
    50.8 mm
  • Base Width
    25.4 mm
  • Overall Height
    44.5 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable PA Natural

10000090

Price Range
R 7,6589 - R 6,7361

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Length
    31.8 mm
  • Base Width
    19.1 mm
  • Overall Height
    27.7 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Lockable 50.8 mm 25.4 mm 44.5 mm Nylon 6/6 Natural

10148358

Price Range
R 14,926 - R 14,926

Stock Levels
Request the lead time here
Attributes
  • Base Length
    50.8 mm
  • Base Width
    25.4 mm
  • Overall Height
    44.5 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Cable Clamp Adhesive 12.3 mm 32.5 mm Nylon 6/6 Black

10361184

Price Range
R 6,5986 - R 5,345

Stock Levels
Request the lead time here
Attributes
  • Base Length
    32.5 mm
  • Base Width
    19.0 mm
  • Colour
    Black
  • Material
    Nylon 6/6
  • Commodity Code
    3926909790
Cable Clamp Adhesive 19.4 mm 42.1 mm Nylon 6/6 Black

10361207

Price Range
R 10,8321 - R 8,7738

Stock Levels
Request the lead time here
Attributes
  • Base Length
    42.1 mm
  • Base Width
    25.4 mm
  • Colour
    Black
  • Material
    Nylon 6/6
  • Commodity Code
    3926909790
Cable Clamp Adhesive 14.2 mm 36.7 mm Nylon 6/6 Black

10361191

Price Range
R 7,8564 - R 6,3638

Stock Levels
Request the lead time here
Attributes
  • Base Length
    36.7 mm
  • Base Width
    19.0 mm
  • Colour
    Black
  • Material
    Nylon 6/6
  • Commodity Code
    3926909790
Cable Clamp Adhesive 9.9 mm 25.4 mm Nylon 6/6 Black

10361177

Price Range
R 6,2844 - R 5,0903

Stock Levels
Request the lead time here
Attributes
  • Base Length
    25.4 mm
  • Base Width
    19.0 mm
  • Colour
    Black
  • Material
    Nylon 6/6
  • Commodity Code
    3926909790