Menu Search

Adhesive Mount D Clamp

In stock

Adhesive Mount D-style Cable Clamps are designed to organise and securely hold wires, cords and cables in place. They are quick and easy to mount due to their adhesive base. It can be used on various surfaces, including walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0
The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
R 6,2276 - R 11,0112 Request the lead time here
25.4 mm
19.1 mm
28.6 mm
R 2,6207 - R 5,2883 11022 In stock - Delivery conditions may apply, visit our FAQs
19.1 mm
12.7 mm
19.1 mm
Cable Clamp Adhesive 19.1 mm PVC Grey

10010822

Price Range
R 11,0112 - R 6,2276

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    28.6 mm
Cable Clamp Adhesive 12.7 mm PVC Grey

10010839

Price Range
R 5,2883 - R 2,6207

Stock Levels
11022 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Base Length
    19.1 mm