Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Maximum Compatible Cable Diameter | Base Length | View | |
---|---|---|---|---|---|---|
R 7,3689 - R 13,0252 | 244 In stock - Delivery conditions may apply, visit our FAQs |
1 in
25.4 mm
|
0.752 in
19.1 mm
|
1 in
25.4 mm
|
||
R 3,2951 - R 5,3897 | 3051 In stock - Delivery conditions may apply, visit our FAQs |
0.752 in
19.1 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
R 5,8331 - R 6,5053 | Request the lead time here |
1 in
25.4 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue