Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Maximum Compatible Cable Diameter | Base Length | View | |
---|---|---|---|---|---|---|
R 11,4972 - R 13,1411 | 37255 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
0.709 in
18.0 mm
|
1.181 in
30 mm
|
||
R 9,736 - R 11,1127 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
0.551 in
14.0 mm
|
1.181 in
30 mm
|
||
R 5,8331 - R 6,5053 | Request the lead time here |
1 in
25.4 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
R 8,8483 - R 10,113 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30 mm
|
||
R 7,9748 - R 9,0988 | 14952 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
0.984 in
25 mm
|
||
R 7,073 - R 8,0846 | 1202 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
0.984 in
25 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue