Menu Search

Adhesive Mount U Clamps

In stock

Adhesive Mount Half U Clamps are used to hold and lock bundles securely, in boards or other space-limited applications, such as in corners or along edges. They are ideal for holding cables, wires or other small items to a surface.

Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black
  • UL94 V0 flame rated option

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Essentra Part Number Price range Availability View
R 3,2406 - R 4,8536 20302 In stock - Delivery conditions may apply, visit our FAQs
R 4,0719 - R 6,0707 1020 In stock - Delivery conditions may apply, visit our FAQs
Cable Clamp Adhesive 3.2 mm PVC Black

10157817

Price Range
R 4,8536 - R 3,2406

Stock Levels
20302 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Length
    18.3 mm
  • Base Width
    15.9 mm
  • Overall Height
    4.4 mm
  • Compatible Cable Diameter Range
    3.2 mm
  • Maximum Compatible Cable Diameter
    3.2 mm
Cable Clamp Adhesive 6.4 mm PVC Black

10157824

Price Range
R 6,0707 - R 4,0719

Stock Levels
1020 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Length
    21.4 mm
  • Base Width
    15.9 mm
  • Overall Height
    7.5 mm
  • Compatible Cable Diameter Range
    6.4 mm
  • Maximum Compatible Cable Diameter
    6.4 mm