Menu Search

Adjustable Feet - Non Articulating

In stock

Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.

Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.

  • Foot Material: Polyamide, Polyethylene (PE) and Polypropylene (PP)
  • Foot Colour: Black
  • Thread Material: Steel
  • Thread Sizes: M6, M8, M10 and M12.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Base Diameter View
R 21,9658 - R 21,9658 Request the lead time here
M8
80.0 mm
38.0 mm
R 15,3474 - R 15,3474 Request the lead time here
M8
40.0 mm
38.0 mm
R 12,0156 - R 12,0156 Request the lead time here
M10
35.0 mm
35.0 mm
R 5,8495 - R 5,8495 Request the lead time here
M8
25.0 mm
25.0 mm
R 9,8145 - R 9,8145 Request the lead time here
M10
35.0 mm
25.0 mm
R 28,2676 - R 28,2676 Request the lead time here
M10
80.0 mm
38.0 mm
R 36,9815 - R 38,8962 Request the lead time here
M10
100.0 mm
48.0 mm
R 23,9709 - R 23,9709 Request the lead time here
M12
70.0 mm
48.0 mm
R 51,9068 - R 51,9068 Request the lead time here
M10
120.0 mm
48.0 mm
R 7,9752 - R 7,9752 Request the lead time here
M8
25.0 mm
35.0 mm
R 29,1118 - R 29,1118 Request the lead time here
M12
70.0 mm
38.0 mm
R 27,951 - R 27,951 Request the lead time here
M10
70.0 mm
48.0 mm
R 10,116 - R 10,116 Request the lead time here
M8
40.0 mm
25.0 mm
R 14,9253 - R 14,9253 Request the lead time here
M8
55.0 mm
38.0 mm
R 26,775 - R 29,745 114 In stock - Delivery conditions may apply, visit our FAQs
M10
100.0 mm
38.0 mm
R 12,9955 - R 12,9955 Request the lead time here
M8
70.0 mm
30.0 mm
R 27,4082 - R 27,4082 Request the lead time here
M8
100.0 mm
30.0 mm
R 12,1211 - R 12,1211 Request the lead time here
M8
40.0 mm
38.0 mm
R 9,7542 - R 9,7542 1870 In stock - Delivery conditions may apply, visit our FAQs
M8
25.0 mm
30.0 mm
10259832 R 11,5331 - R 11,5331 Request the lead time here
M8
55.0 mm
25.0 mm
  • of 3
Articulated Adjustable Feet 38.0 mm M8 80.0 mm Black

10257814

Price Range
R 21,9658 - R 21,9658

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
Articulated Adjustable Feet 38.0 mm M8 40.0 mm Black

10257807

Price Range
R 15,3474 - R 15,3474

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
Low Profile Feet 35.0 mm M10 35.0 mm Black

10256848

Price Range
R 12,0156 - R 12,0156

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    35.0 mm
  • Thread Length
    35.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Low Profile Feet 25.0 mm M8 25.0 mm Black

10256855

Price Range
R 5,8495 - R 5,8495

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Low Profile Feet 25.0 mm M10 35.0 mm Black

10256879

Price Range
R 9,8145 - R 9,8145

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Thread Length
    35.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Articulated Adjustable Feet 38.0 mm M10 80.0 mm Black

10257777

Price Range
R 28,2676 - R 28,2676

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
Adjustable Feet 48.0 mm M10 100.0 mm Black

10257999

Price Range
R 38,8962 - R 36,9815

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
Articulated Adjustable Feet 48.0 mm M12 70.0 mm Black

10260241

Price Range
R 23,9709 - R 23,9709

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Adjustable Feet 48.0 mm M10 120.0 mm Black

10258002

Price Range
R 51,9068 - R 51,9068

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    120.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
Low Profile Feet 35.0 mm M8 25.0 mm Black

10256862

Price Range
R 7,9752 - R 7,9752

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    35.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Articulated Adjustable Feet 38.0 mm M12 70.0 mm Black

10257784

Price Range
R 29,1118 - R 29,1118

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
Adjustable Feet 48.0 mm M10 70.0 mm Black

10257982

Price Range
R 27,951 - R 27,951

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
Articulated Adjustable Feet 25.0 mm M8 40.0 mm Black

10259825

Price Range
R 10,116 - R 10,116

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 55.0 mm Black

10259986

Price Range
R 14,9253 - R 14,9253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M10 100.0 mm Black

10260050

Price Range
R 29,745 - R 26,775

Stock Levels
114 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M8 70.0 mm Black

10259894

Price Range
R 12,9955 - R 12,9955

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M8 100.0 mm Black

10259900

Price Range
R 27,4082 - R 27,4082

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 38.0 mm M8 40.0 mm Black

10259979

Price Range
R 12,1211 - R 12,1211

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 30.0 mm M8 25.0 mm Black

10259863

Price Range
R 9,7542 - R 9,7542

Stock Levels
1870 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Articulated Adjustable Feet 25.0 mm M8 55.0 mm Black

10259832

Price Range
R 11,5331 - R 11,5331

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP