Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors. Can be used with threaded inserts that are available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mount Type Base Diameter View
R 20,8078 - R 81,0124 Request the lead time here
M8
R 22,5537 - R 22,5537 Request the lead time here
M10
Threaded Stud
58.0 mm
R 17,9706 - R 17,9706 Request the lead time here
M12
Threaded Stud
38.0 mm
R 28,3731 - R 29,8656 Request the lead time here
M8
Threaded Stud
48.0 mm
R 17,3374 - R 17,3374 124 In stock - Delivery conditions may apply, visit our FAQs
M8
Threaded Stud
38.0 mm
R 19,0561 - R 21,1969 Request the lead time here
M12
Threaded Stud
48.0 mm
R 7,1611 - R 7,538 Request the lead time here
M8
Screw Mount
25.0 mm
R 9,7542 - R 9,7542 9 In stock - Delivery conditions may apply, visit our FAQs
M8
Threaded Stud
30.0 mm
R 16,7344 - R 16,7344 81 In stock - Delivery conditions may apply, visit our FAQs
M10
Threaded Stud
30.0 mm
R 10,6738 - R 11,2316 Request the lead time here
M8
Threaded Stud
38.0 mm
R 25,4483 - R 28,2826 Request the lead time here
M10
Threaded Stud
30.0 mm
R 13,6438 - R 13,6438 Request the lead time here
M10
Threaded Stud
30.0 mm
R 21,9808 - R 21,9808 Request the lead time here
M8
Threaded Stud
25.0 mm
R 8,9099 - R 8,9099 1347 In stock - Delivery conditions may apply, visit our FAQs
M6
Threaded Stud
25.0 mm
R 11,9402 - R 11,9402 50 In stock - Delivery conditions may apply, visit our FAQs
M8
Threaded Stud
30.0 mm
R 10,6738 - R 10,6738 270 In stock - Delivery conditions may apply, visit our FAQs
M8
Threaded Stud
30.0 mm
R 12,498 - R 12,498 180 In stock - Delivery conditions may apply, visit our FAQs
M8
Threaded Stud
25.0 mm
R 10,116 - R 10,116 350 In stock - Delivery conditions may apply, visit our FAQs
M8
Threaded Stud
25.0 mm
R 14,4428 - R 16,0409 20 In stock - Delivery conditions may apply, visit our FAQs
M10
Threaded Stud
30.0 mm
R 9,4074 - R 9,4074 2046 In stock - Delivery conditions may apply, visit our FAQs
M8
Threaded Stud
25.0 mm
  • of 3
Threaded Insert M8 Round 10.0 mm PP Black

10351369

Price Range
R 81,0124 - R 20,8078

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Colour
    Black
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Adjustable Feet 58.0 mm M10 50.0 mm Black

10257876

Price Range
R 22,5537 - R 22,5537

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    58.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Non-Articulated Adjustable Feet 38.0 mm M12 40.0 mm Black

10259627

Price Range
R 17,9706 - R 17,9706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M8 100.0 mm Black

10259702

Price Range
R 29,8656 - R 28,3731

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M8 70.0 mm Black

10259542

Price Range
R 17,3374 - R 17,3374

Stock Levels
124 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M12 55.0 mm Black

10259788

Price Range
R 21,1969 - R 19,0561

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Adjustable Feet 25.0 mm M8 25.0 mm Black

10280812

Price Range
R 7,538 - R 7,1611

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Non-Articulated Adjustable Feet 30.0 mm M8 25.0 mm Black

10259412

Price Range
R 9,7542 - R 9,7542

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 30.0 mm M10 70.0 mm Black

10259498

Price Range
R 16,7344 - R 16,7344

Stock Levels
81 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M8 25.0 mm Black

10259511

Price Range
R 11,2316 - R 10,6738

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 30.0 mm M10 25.0 mm Black

10259504

Price Range
R 28,2826 - R 25,4483

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 30.0 mm M10 40.0 mm Black

10259474

Price Range
R 13,6438 - R 13,6438

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 25.0 mm M8 100.0 mm Black

10259405

Price Range
R 21,9808 - R 21,9808

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 25.0 mm M6 20.0 mm Black

10259351

Price Range
R 8,9099 - R 8,9099

Stock Levels
1347 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 30.0 mm M8 55.0 mm Black

10259436

Price Range
R 11,9402 - R 11,9402

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 30.0 mm M8 40.0 mm Black

10259429

Price Range
R 10,6738 - R 10,6738

Stock Levels
270 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 25.0 mm M8 70.0 mm Black

10259399

Price Range
R 12,498 - R 12,498

Stock Levels
180 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 25.0 mm M8 40.0 mm Black

10259375

Price Range
R 10,116 - R 10,116

Stock Levels
350 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 30.0 mm M10 55.0 mm Black

10259481

Price Range
R 16,0409 - R 14,4428

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 25.0 mm M8 25.0 mm Black

10259368

Price Range
R 9,4074 - R 9,4074

Stock Levels
2046 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP