Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hygienic feet are suitable in industries such as food, pharmaceutical and medical market. All feet are USDA accepted and certain items also have 3A certification.
Series Code :SR5699
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Special Features (All) | Maximum Static Load Capacity | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| R 2 078,3031 - R 2 286,1347 | Request the lead time here |
M16
|
|
|
4.724 in
120.0 mm
|
||
| R 2 166,012 - R 2 382,6132 | Request the lead time here |
M20
|
|
|
4.724 in
120.0 mm
|
||
| R 1 657,3114 - R 1 823,0439 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
| R 2 005,8575 - R 2 206,446 | Request the lead time here |
M12
|
|
|
2.362 in
60.0 mm
|
||
| R 2 120,2635 - R 2 332,2857 | Request the lead time here |
M20
|
|
|
3.15 in
80.0 mm
|
||
| R 1 860,1894 - R 2 046,1945 | Request the lead time here |
M30
|
|
|
4.724 in
120.0 mm
|
||
| R 2 349,0615 - R 2 583,9649 | Request the lead time here |
M24
|
|
|
3.937 in
100.0 mm
|
||
| R 2 326,1803 - R 2 558,7942 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
| R 1 530,7086 - R 1 683,7725 | Request the lead time here |
M30
|
|
|
3.937 in
100.0 mm
|
||
| R 2 429,1387 - R 2 672,0623 | Request the lead time here |
M16
|
|
|
4.724 in
120.0 mm
|
||
| R 1 746,5466 - R 1 921,2013 | Request the lead time here |
M20
|
|
|
2.362 in
60.0 mm
|
||
| R 2 009,6734 - R 2 210,6365 | Request the lead time here |
M16
|
|
|
2.362 in
60.0 mm
|
||
| R 2 204,1565 - R 2 424,5736 | Request the lead time here |
M20
|
|
|
3.937 in
100.0 mm
|
||
| R 1 137,9264 - R 1 251,7079 | Request the lead time here |
M20
|
|
|
3.15 in
80.0 mm
|
||
| R 1 658,8377 - R 1 824,7229 | Request the lead time here |
M12
|
|
|
2.362 in
60.0 mm
|
||
| R 2 448,2041 - R 2 693,0286 | Request the lead time here |
M20
|
|
|
4.724 in
120.0 mm
|
||
| R 2 028,7387 - R 2 231,6029 | Request the lead time here |
M20
|
|
|
2.362 in
60.0 mm
|
||
| R 1 658,8377 - R 1 824,7229 | Request the lead time here |
M16
|
|
|
2.362 in
60.0 mm
|
||
| R 1 998,2258 - R 2 198,0512 | Request the lead time here |
M24
|
|
|
3.15 in
80.0 mm
|
||
| R 2 082,1189 - R 2 290,3391 | Request the lead time here |
M24
|
|
|
3.937 in
100.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue