Hygienic feet are suitable in industries such as food, pharmaceutical and medical market. All feet are USDA accepted and certain items also have 3A certification.
Series Code :SR5699
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Special Features (All) | Maximum Static Load Capacity | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| R 2 204,1565 - R 2 424,5736 | Request the lead time here |
M20
|
|
|
3.937 in
100.0 mm
|
||
| R 1 746,5466 - R 1 921,2013 | Request the lead time here |
M20
|
|
|
2.362 in
60.0 mm
|
||
| R 1 000,6392 - R 1 100,6976 | Request the lead time here |
M16
|
|
|
3.15 in
80.0 mm
|
||
| R 2 009,6734 - R 2 210,6365 | Request the lead time here |
M16
|
|
|
2.362 in
60.0 mm
|
||
| R 2 078,3031 - R 2 286,1347 | Request the lead time here |
M16
|
|
|
4.724 in
120.0 mm
|
||
| R 1 998,2258 - R 2 198,0512 | Request the lead time here |
M24
|
|
|
3.15 in
80.0 mm
|
||
| R 2 082,1189 - R 2 290,3391 | Request the lead time here |
M24
|
|
|
3.937 in
100.0 mm
|
||
| R 2 185,0912 - R 2 403,5934 | Request the lead time here |
M16
|
|
|
3.937 in
100.0 mm
|
||
| R 2 005,8575 - R 2 206,446 | Request the lead time here |
M12
|
|
|
2.362 in
60.0 mm
|
||
| R 1 860,1894 - R 2 046,1945 | Request the lead time here |
M30
|
|
|
4.724 in
120.0 mm
|
||
| R 1 658,8377 - R 1 824,7229 | Request the lead time here |
M12
|
|
|
2.362 in
60.0 mm
|
||
| R 1 921,9644 - R 2 114,1581 | Request the lead time here |
M20
|
|
|
3.937 in
100.0 mm
|
||
| R 2 120,2635 - R 2 332,2857 | Request the lead time here |
M20
|
|
|
3.15 in
80.0 mm
|
||
| R 2 166,012 - R 2 382,6132 | Request the lead time here |
M20
|
|
|
4.724 in
120.0 mm
|
||
| R 1 657,3114 - R 1 823,0439 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
| R 2 265,1684 - R 2 491,6769 | Request the lead time here |
M24
|
|
|
3.15 in
80.0 mm
|
||
| R 1 750,3625 - R 1 925,3918 | Request the lead time here |
M16
|
|
|
3.15 in
80.0 mm
|
||
| R 1 138,6895 - R 1 252,5543 | Request the lead time here |
M16
|
|
|
3.937 in
100.0 mm
|
||
| R 2 028,7387 - R 2 231,6029 | Request the lead time here |
M20
|
|
|
2.362 in
60.0 mm
|
||
| R 2 593,1229 - R 2 852,4338 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue