Menu Search

Anti Rotation PCB Supports

In stock

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Essentra Part Number Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
R 2,4843 - R 3,6492 3000 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
30.0 mm
R 1,7166 - R 2,8743 Request the lead time here
Clip Fix
Unlocking Fix
4.0 mm
R 1,7864 - R 2,9729 Request the lead time here
Clip Fix
Unlocking Fix
6.0 mm
R 2,3168 - R 3,4097 Request the lead time here
Clip Fix
Unlocking Fix
14.0 mm
R 2,4005 - R 3,5365 3000 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
25.0 mm
R 2,1772 - R 3,1702 336 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
10.0 mm
R 1,7864 - R 2,9729 580 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
6.0 mm
R 1,8423 - R 3,0715 Request the lead time here
Clip Fix
Unlocking Fix
8.0 mm
R 2,4843 - R 3,6492 Request the lead time here
Clip Fix
Unlocking Fix
30.0 mm
R 2,247 - R 3,297 Request the lead time here
Clip Fix
Unlocking Fix
12.0 mm
R 2,4005 - R 3,5365 Request the lead time here
Clip Fix
Unlocking Fix
25.0 mm
R 1,8423 - R 3,0715 1024 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
8.0 mm
R 3,0966 - R 3,4407 2184 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
4.0 mm
R 2,1772 - R 3,1702 1998 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
10.0 mm
R 4,7145 - R 5,2382 500 In stock - Delivery conditions may apply, visit our FAQs
Snap Lock Fix
Unlocking Fix
22.0 mm
R 5,2259 - R 5,8065 1151 In stock - Delivery conditions may apply, visit our FAQs
Snap Lock Fix
Unlocking Fix
15.5 mm
R 4,3396 - R 4,7009 Request the lead time here
Snap Lock Fix
Unlocking Fix
12.3 mm
R 4,7736 - R 5,1709 Request the lead time here
Snap Lock Fix
Unlocking Fix
12.3 mm
R 4,1652 - R 4,6279 142728 In stock - Delivery conditions may apply, visit our FAQs
Snap Lock Fix
Unlocking Fix
15.5 mm
Edge Holding Support 30.0 mm Clip Fix 1.2 mm

10112014

Price Range
R 3,6492 - R 2,4843

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    30.0 mm
Edge Holding Support 4.0 mm Clip Fix 1.2 mm

10010006

Price Range
R 2,8743 - R 1,7166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    4.0 mm
Edge Holding Support 6.0 mm Clip Fix 1.2 mm

10112038

Price Range
R 2,9729 - R 1,7864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    6.0 mm
Edge Holding Support 14.0 mm Clip Fix 1.2 mm

10111994

Price Range
R 3,4097 - R 2,3168

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    14.0 mm
Edge Holding Support 25.0 mm Clip Fix 1.2 mm

10009987

Price Range
R 3,5365 - R 2,4005

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    25.0 mm
Edge Holding Support 10.0 mm Clip Fix 1.2 mm

10111987

Price Range
R 3,1702 - R 2,1772

Stock Levels
336 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    10.0 mm
Edge Holding Support 6.0 mm Clip Fix 1.2 mm

10010013

Price Range
R 2,9729 - R 1,7864

Stock Levels
580 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    6.0 mm
Edge Holding Support 8.0 mm Clip Fix 1.2 mm

10010020

Price Range
R 3,0715 - R 1,8423

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    8.0 mm
Edge Holding Support 30.0 mm Clip Fix 1.2 mm

10009994

Price Range
R 3,6492 - R 2,4843

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    30.0 mm
Edge Holding Support 12.0 mm Clip Fix 1.2 mm

10009970

Price Range
R 3,297 - R 2,247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    12.0 mm
Edge Holding Support 25.0 mm Clip Fix 1.2 mm

10112007

Price Range
R 3,5365 - R 2,4005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    25.0 mm
Edge Holding Support 8.0 mm Clip Fix 1.2 mm

10112045

Price Range
R 3,0715 - R 1,8423

Stock Levels
1024 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    8.0 mm
Edge Holding Support 4.0 mm Clip Fix 1.2 mm

10112021

Price Range
R 3,4407 - R 3,0966

Stock Levels
2184 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    4.0 mm
Edge Holding Support 10.0 mm Clip Fix 1.2 mm

10009963

Price Range
R 3,1702 - R 2,1772

Stock Levels
1998 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    10.0 mm
Edge Holding Support 22.0 mm Snap Lock Fix 0.5 mm

10177709

Price Range
R 5,2382 - R 4,7145

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Spacer Length
    22.0 mm
  • Full Material
    Polyamide 66
Edge Holding Support 15.5 mm Snap Lock Fix 0.5 mm

10177723

Price Range
R 5,8065 - R 5,2259

Stock Levels
1151 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Spacer Length
    15.5 mm
  • Full Material
    Polyamide 66
Edge Holding Support 12.3 mm Snap Lock Fix 0.5 mm

10036365

Price Range
R 4,7009 - R 4,3396

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Spacer Length
    12.3 mm
  • Full Material
    Polyamide 66
Edge Holding Support 12.3 mm Snap Lock Fix 0.5 mm

10177716

Price Range
R 5,1709 - R 4,7736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Spacer Length
    12.3 mm
  • Full Material
    Polyamide 66
Edge Holding Support 15.5 mm Snap Lock Fix 0.5 mm

10177693

Price Range
R 4,6279 - R 4,1652

Stock Levels
142728 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Spacer Length
    15.5 mm
  • Full Material
    Polyamide 66