Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Essentra Part Number Price range Availability d1 Thread Type d2 h1 View
R 58,7504 - R 97,7728 Request the lead time here
50.0
Male/Female
M10
R 138,3128 - R 197,4968 Request the lead time here
70.0
Male/Male
M10
R 21,2455 - R 35,5537 Request the lead time here
9.0
Male/Male
M4
R 64,8206 - R 81,0799 Request the lead time here
40.0
Male/Female
M8
R 68,2892 - R 113,8154 Request the lead time here
60.0
Male/Female
M10
R 199,6647 - R 249,5267 Request the lead time here
75.0
Male/Female
M12
R 314,5641 - R 629,1283 Request the lead time here
100.0
Female/Female
M16
R 209,4204 - R 261,8838 Request the lead time here
75.0
Male/Female
M12
R 37,7216 - R 62,8694 Request the lead time here
15.0
Female/Female
M4
R 43,7918 - R 54,6314 Request the lead time here
25.0
Male/Female
M6
R 700,4527 - R 1 000,4918 Request the lead time here
130.0
Male/Male
M16
R 75,8769 - R 126,6061 Request the lead time here
35.0
Male/Female
M8
R 117,5008 - R 195,9793 Request the lead time here
60.0
Male/Female
M10
R 88,8844 - R 148,0684 Request the lead time here
40.0
Male/Female
M8
R 216,7913 - R 309,7947 Request the lead time here
70.0
Male/Female
M10
R 40,9735 - R 81,7303 Request the lead time here
30.0
Female/Female
M8
R 53,7642 - R 89,5348 Request the lead time here
40.0
Female/Female
M8
R 42,491 - R 53,1138 Request the lead time here
20.0
Male/Female
M6
R 168,4468 - R 280,7447 Request the lead time here
60.0
Male/Female
M10
R 1 544,8548 - R 2 206,9354 Request the lead time here
150.0
Male/Female
M20
  • of 14
Anti-Vibration Cylinder Male/Female M10 50.0 55.0 Steel

20197957

Price Range
R 97,7728 - R 58,7504

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    50.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M10 70.0 50.0 Steel

20195649

Price Range
R 197,4968 - R 138,3128

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    70.0
  • d2
    M10
  • Axial load max. kgf
    350.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 9.0 12.0 Steel

20195755

Price Range
R 35,5537 - R 21,2455

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    9.0
  • d2
    M4
  • Axial load max. kgf
    6.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M8 40.0 30.0 Steel

20195991

Price Range
R 81,0799 - R 64,8206

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    150.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M10 60.0 45.0 Steel

20196103

Price Range
R 113,8154 - R 68,2892

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    300.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M12 75.0 25.0 Steel

20196158

Price Range
R 249,5267 - R 199,6647

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    75.0
  • d2
    M12
  • Axial load max. kgf
    350.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M16 100.0 60.0 Steel

20196240

Price Range
R 629,1283 - R 314,5641

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    1100.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M12 75.0 55.0 Steel

20196196

Price Range
R 261,8838 - R 209,4204

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    75.0
  • d2
    M12
  • Axial load max. kgf
    450.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M4 15.0 15.0 Steel

20196271

Price Range
R 62,8694 - R 37,7216

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M6 25.0 20.0 Steel

20195908

Price Range
R 54,6314 - R 43,7918

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    50.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 130.0 50.0 Steel

20196882

Price Range
R 1 000,4918 - R 700,4527

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1600.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M8 35.0 40.0 Steel

20195984

Price Range
R 126,6061 - R 75,8769

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    35.0
  • d2
    M8
  • Axial load max. kgf
    60.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M10 60.0 30.0 Steel

20196080

Price Range
R 195,9793 - R 117,5008

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M8 40.0 50.0 Steel

20196011

Price Range
R 148,0684 - R 88,8844

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    80.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M10 70.0 55.0 Steel

20196141

Price Range
R 309,7947 - R 216,7913

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    70.0
  • d2
    M10
  • Axial load max. kgf
    240.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M8 30.0 20.0 Steel

20196400

Price Range
R 81,7303 - R 40,9735

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    30.0
  • d2
    M8
  • Axial load max. kgf
    90.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M8 40.0 30.0 Steel

20196448

Price Range
R 89,5348 - R 53,7642

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    150.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M6 20.0 20.0 Steel

20195854

Price Range
R 53,1138 - R 42,491

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    25.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M10 60.0 50.0 Steel

20196110

Price Range
R 280,7447 - R 168,4468

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    185.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M20 150.0 120.0 Steel

20196790

Price Range
R 2 206,9354 - R 1 544,8548

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    1300.0
  • Full Material
    Rubber on silver zinc plated steel