Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Essentra Part Number Price range Availability d1 Thread Type d2 h1 View
R 305,2421 - R 610,4843 Request the lead time here
95.0
Male/Male
M16
R 26,8821 - R 53,5474 Request the lead time here
16.0
Male/Male
M4
R 135,4945 - R 225,6797 Request the lead time here
75.0
Male/Male
M12
R 26,2317 - R 52,4634 Request the lead time here
16.0
Male/Male
M5
R 44,4422 - R 88,8844 Request the lead time here
40.0
Male/Male
M8
R 26,2317 - R 52,4634 Request the lead time here
16.0
Male/Male
M4
R 22,3295 - R 37,2881 Request the lead time here
16.0
Male/Male
M4
R 24,2806 - R 40,3231 Request the lead time here
25.0
Male/Male
M6
R 24,7142 - R 35,3369 Request the lead time here
16.0
Male/Male
M5
R 44,4422 - R 88,8844 Request the lead time here
40.0
Male/Male
M10
R 193,161 - R 321,935 Request the lead time here
80.0
Male/Male
M14
R 37,0713 - R 61,7855 Request the lead time here
40.0
Male/Male
M10
R 55,0649 - R 78,6952 Request the lead time here
40.0
Male/Male
M10
R 31,0011 - R 44,2254 Request the lead time here
25.0
Male/Male
M8
R 35,5537 - R 59,4008 Request the lead time here
35.0
Male/Male
M8
R 32,0851 - R 45,7429 Request the lead time here
25.0
Male/Male
M8
R 24,7142 - R 35,3369 Request the lead time here
16.0
Male/Male
M4
R 154,3554 - R 308,494 Request the lead time here
75.0
Male/Male
M12
R 36,6377 - R 52,4634 Request the lead time here
12.0
Male/Female
M5
R 48,778 - R 69,8068 Request the lead time here
20.0
Male/Female
M6
  • of 14
Anti-Vibration Cylinder Male/Male M16 95.0 75.0 Steel

20197056

Price Range
R 610,4843 - R 305,2421

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    95.0
  • d2
    M16
  • Axial load max. kgf
    800.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 16.0 20.0 Steel

20197261

Price Range
R 53,5474 - R 26,8821

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M4
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M12 75.0 45.0 Steel

20197131

Price Range
R 225,6797 - R 135,4945

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    75.0
  • d2
    M12
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M5 16.0 15.0 Steel

20197254

Price Range
R 52,4634 - R 26,2317

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M5
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 20.0 Steel

20197162

Price Range
R 88,8844 - R 44,4422

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    160.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 16.0 10.0 Steel

20197230

Price Range
R 52,4634 - R 26,2317

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M4
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M4 16.0 25.0 Steel

20197285

Price Range
R 37,2881 - R 22,3295

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M4
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M6 25.0 22.0 Steel

20197322

Price Range
R 40,3231 - R 24,2806

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M5 16.0 10.0 Steel

20197247

Price Range
R 35,3369 - R 24,7142

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M5
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M10 40.0 20.0 Steel

20197391

Price Range
R 88,8844 - R 44,4422

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M10
  • Axial load max. kgf
    160.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M14 80.0 70.0 Steel

20197513

Price Range
R 321,935 - R 193,161

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    80.0
  • d2
    M14
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M10 40.0 28.0 Steel

20197414

Price Range
R 61,7855 - R 37,0713

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M10
  • Axial load max. kgf
    155.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 40.0 45.0 Steel

20197469

Price Range
R 78,6952 - R 55,0649

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M8 25.0 40.0 Steel

20197360

Price Range
R 44,2254 - R 31,0011

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M8
  • Axial load max. kgf
    36.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 35.0 35.0 Steel

20197384

Price Range
R 59,4008 - R 35,5537

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    35.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M8 25.0 15.0 Steel

20197308

Price Range
R 45,7429 - R 32,0851

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M8
  • Axial load max. kgf
    44.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 16.0 8.0 Steel

20197216

Price Range
R 35,3369 - R 24,7142

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M4
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M12 75.0 25.0 Steel

20195656

Price Range
R 308,494 - R 154,3554

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    75.0
  • d2
    M12
  • Axial load max. kgf
    650.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M5 12.0 31.0 Steel

20195809

Price Range
R 52,4634 - R 36,6377

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    12.0
  • d2
    M5
  • Axial load max. kgf
    6.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M6 20.0 35.0 Steel

20195885

Price Range
R 69,8068 - R 48,778

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    18.0
  • Full Material
    Rubber on silver zinc plated steel