Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Essentra Part Number Price range Availability d1 Thread Type d2 h1 View
R 88,6676 - R 177,3352 Request the lead time here
60.0
Female/Female
M10
R 657,528 - R 939,3567 Request the lead time here
120.0
Male/Male
M16
R 42,7078 - R 85,1989 Request the lead time here
20.0
Female/Female
M6
R 872,8017 - R 1 342,8053 Request the lead time here
130.0
Female/Female
M16
R 98,64 - R 140,9143 Request the lead time here
60.0
Male/Female
M10
R 32,3019 - R 46,1765 Request the lead time here
15.0
Male/Male
M5
R 35,5537 - R 59,4008 Request the lead time here
15.0
Female/Female
M4
R 300,2559 - R 429,0299 Request the lead time here
95.0
Male/Male
M16
R 26,4485 - R 44,0086 Request the lead time here
16.0
Male/Male
M5
R 46,1765 - R 76,9609 Request the lead time here
25.0
Female/Female
M6
R 608,9667 - R 936,7552 Request the lead time here
100.0
Female/Female
M16
R 37,5048 - R 53,5474 Request the lead time here
8.0
Male/Female
M3
R 1 253,7041 - R 1 928,7922 Request the lead time here
130.0
Female/Female
M16
R 27,0989 - R 38,8056 Request the lead time here
25.0
Male/Male
M6
R 33,8194 - R 48,3444 Request the lead time here
6.0
Male/Male
M3
R 154,3554 - R 308,494 Request the lead time here
75.0
Male/Male
M12
R 36,6377 - R 52,4634 Request the lead time here
12.0
Male/Female
M5
R 23,4134 - R 39,0224 Request the lead time here
10.0
Male/Female
M4
R 43,7918 - R 54,6314 Request the lead time here
25.0
Male/Female
M6
R 138,3128 - R 197,4968 Request the lead time here
70.0
Male/Male
M10
  • of 14
Anti-Vibration Cylinder Female/Female M10 60.0 35.0 Steel

20196509

Price Range
R 177,3352 - R 88,6676

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    350.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 120.0 75.0 Steel

20196868

Price Range
R 939,3567 - R 657,528

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    120.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M6 20.0 25.0 Steel

20196332

Price Range
R 85,1989 - R 42,7078

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    25.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M16 130.0 40.0 Steel

20196257

Price Range
R 1 342,8053 - R 872,8017

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1900.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M10 60.0 35.0 Steel

20196097

Price Range
R 140,9143 - R 98,64

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    350.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M5 15.0 15.0 Steel

20197193

Price Range
R 46,1765 - R 32,3019

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M5
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M4 15.0 20.0 Steel

20196288

Price Range
R 59,4008 - R 35,5537

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 95.0 60.0 Steel

20196837

Price Range
R 429,0299 - R 300,2559

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    95.0
  • d2
    M16
  • Axial load max. kgf
    800.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M5 16.0 25.0 Steel

20197292

Price Range
R 44,0086 - R 26,4485

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • d2
    M5
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Female/Female M6 25.0 30.0 Steel

20196387

Price Range
R 76,9609 - R 46,1765

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    30.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M16 100.0 55.0 Steel

20196233

Price Range
R 936,7552 - R 608,9667

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    775.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M3 8.0 8.0 Steel

20196202

Price Range
R 53,5474 - R 37,5048

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    8.0
  • d2
    M3
  • Axial load max. kgf
    3.5
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M16 130.0 60.0 Steel

20196264

Price Range
R 1 928,7922 - R 1 253,7041

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    680.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 25.0 10.0 Steel

20197179

Price Range
R 38,8056 - R 27,0989

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    46.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M3 6.0 7.0 Steel

20195625

Price Range
R 48,3444 - R 33,8194

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    6.0
  • d2
    M3
  • Axial load max. kgf
    3.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M12 75.0 25.0 Steel

20195656

Price Range
R 308,494 - R 154,3554

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    75.0
  • d2
    M12
  • Axial load max. kgf
    650.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M5 12.0 31.0 Steel

20195809

Price Range
R 52,4634 - R 36,6377

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    12.0
  • d2
    M5
  • Axial load max. kgf
    6.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M4 10.0 10.0 Steel

20195793

Price Range
R 39,0224 - R 23,4134

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    10.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M6 25.0 15.0 Steel

20195892

Price Range
R 54,6314 - R 43,7918

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    50.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 70.0 50.0 Steel

20195649

Price Range
R 197,4968 - R 138,3128

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    70.0
  • d2
    M10
  • Axial load max. kgf
    350.0
  • Full Material
    Rubber on silver zinc plated steel