Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Essentra Part Number Price range Availability d1 Thread Type d2 h1 View
R 33,169 - R 66,3381 Request the lead time here
30.0
Male/Male
M8
R 30,7843 - R 51,3795 Request the lead time here
15.0
Male/Male
M4
R 26,2317 - R 52,4634 Request the lead time here
20.0
Male/Male
M6
R 103,4094 - R 147,6348 Request the lead time here
40.0
Male/Male
M8
R 109,6964 - R 182,755 Request the lead time here
60.0
Male/Male
M10
R 31,2179 - R 62,4358 Request the lead time here
25.0
Male/Male
M6
R 49,6452 - R 82,8142 Request the lead time here
40.0
Male/Male
M8
R 28,6164 - R 57,0161 Request the lead time here
20.0
Male/Male
M6
R 28,8332 - R 57,4496 Request the lead time here
25.0
Male/Male
M6
R 690,9138 - R 987,0508 Request the lead time here
130.0
Male/Male
M16
R 74,793 - R 149,3692 Request the lead time here
50.0
Male/Male
M10
R 87,1501 - R 145,2501 Request the lead time here
45.0
Male/Male
M8
R 37,0713 - R 61,7855 Request the lead time here
40.0
Male/Male
M8
R 27,0989 - R 38,8056 Request the lead time here
20.0
Male/Male
M6
R 33,169 - R 66,3381 Request the lead time here
30.0
Male/Male
M8
R 65,2541 - R 130,5083 Request the lead time here
50.0
Male/Male
M10
R 80,4295 - R 160,6423 Request the lead time here
60.0
Male/Male
M10
R 35,7705 - R 50,9459 Request the lead time here
10.0
Male/Male
M4
R 270,3387 - R 386,1053 Request the lead time here
100.0
Male/Male
M16
R 33,169 - R 47,2605 Request the lead time here
15.0
Male/Male
M4
  • of 14
Anti-Vibration Cylinder Male/Male M8 30.0 15.0 Steel

20195410

Price Range
R 66,3381 - R 33,169

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Axial load max. kgf
    90.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 25.0 Steel

20195212

Price Range
R 51,3795 - R 30,7843

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    9.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 15.0 Steel

20195298

Price Range
R 52,4634 - R 26,2317

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    25.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 50.0 Steel

20195502

Price Range
R 147,6348 - R 103,4094

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    80.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 60.0 20.0 Steel

20195571

Price Range
R 182,755 - R 109,6964

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    285.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 25.0 30.0 Steel

20195397

Price Range
R 62,4358 - R 31,2179

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    40.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 12.0 Steel

20195465

Price Range
R 82,8142 - R 49,6452

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    120.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 30.0 Steel

20195328

Price Range
R 57,0161 - R 28,6164

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    18.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 25.0 20.0 Steel

20195373

Price Range
R 57,4496 - R 28,8332

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    41.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 130.0 40.0 Steel

20195168

Price Range
R 987,0508 - R 690,9138

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1900.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 50.0 50.0 Steel

20195564

Price Range
R 149,3692 - R 74,793

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • d2
    M10
  • Axial load max. kgf
    200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 45.0 30.0 Steel

20195519

Price Range
R 145,2501 - R 87,1501

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    45.0
  • d2
    M8
  • Axial load max. kgf
    112.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 28.0 Steel

20195489

Price Range
R 61,7855 - R 37,0713

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    155.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 25.0 Steel

20195311

Price Range
R 38,8056 - R 27,0989

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    20.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 30.0 20.0 Steel

20195427

Price Range
R 66,3381 - R 33,169

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • d2
    M8
  • Axial load max. kgf
    90.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 50.0 20.0 Steel

20195526

Price Range
R 130,5083 - R 65,2541

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • d2
    M10
  • Axial load max. kgf
    250.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 60.0 35.0 Steel

20195595

Price Range
R 160,6423 - R 80,4295

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    350.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 10.0 10.0 Steel

20195144

Price Range
R 50,9459 - R 35,7705

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    10.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 100.0 40.0 Steel

20195120

Price Range
R 386,1053 - R 270,3387

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 20.0 Steel

20195199

Price Range
R 47,2605 - R 33,169

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel