Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Essentra Part Number Price range Availability d1 Thread Type d2 h1 View
R 272,9402 - R 389,7907 Request the lead time here
75.0
Female/Female
M12
R 238,4704 - R 340,7959 Request the lead time here
75.0
Male/Female
M12
R 78,6952 - R 131,1587 Request the lead time here
40.0
Female/Female
M8
R 48,1276 - R 60,2679 Request the lead time here
30.0
Male/Female
M8
R 716,4952 - R 1 023,6885 Request the lead time here
130.0
Male/Female
M16
R 1 259,7742 - R 1 574,772 Request the lead time here
150.0
Male/Female
M20
R 517,6976 - R 739,6919 Request the lead time here
80.0
Male/Male
M14
R 281,8286 - R 402,5814 Request the lead time here
80.0
Male/Female
M14
R 43,7918 - R 54,6314 Request the lead time here
20.0
Male/Female
M6
R 684,6269 - R 978,1623 Request the lead time here
130.0
Male/Female
M16
R 40,9735 - R 51,1627 Request the lead time here
25.0
Male/Female
M6
R 68,506 - R 85,6325 Request the lead time here
40.0
Male/Female
M8
R 41,1903 - R 51,3795 Request the lead time here
20.0
Male/Female
M6
R 39,6728 - R 49,6452 Request the lead time here
20.0
Male/Female
M6
R 708,9075 - R 1 012,8489 Request the lead time here
130.0
Male/Female
M16
R 41,1903 - R 68,7228 Request the lead time here
15.0
Female/Female
M4
R 182,1046 - R 303,5078 Request the lead time here
80.0
Male/Female
M14
R 44,4422 - R 63,5198 Request the lead time here
40.0
Male/Female
M8
R 46,3933 - R 66,1213 Request the lead time here
40.0
Male/Female
M10
R 750,965 - R 1 072,6833 Request the lead time here
150.0
Male/Male
M16
  • of 14
Anti-Vibration Cylinder Female/Female M12 75.0 50.0 Steel

20196561

Price Range
R 389,7907 - R 272,9402

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    75.0
  • d2
    M12
  • Axial load max. kgf
    330.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M12 75.0 30.0 Steel

20196165

Price Range
R 340,7959 - R 238,4704

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    75.0
  • d2
    M12
  • Axial load max. kgf
    345.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M8 40.0 40.0 Steel

20196455

Price Range
R 131,1587 - R 78,6952

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    120.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M8 30.0 20.0 Steel

20195953

Price Range
R 60,2679 - R 48,1276

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    30.0
  • d2
    M8
  • Axial load max. kgf
    90.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M16 130.0 75.0 Steel

20196738

Price Range
R 1 023,6885 - R 716,4952

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1450.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M20 150.0 75.0 Steel

20196776

Price Range
R 1 574,772 - R 1 259,7742

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    2000.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M14 80.0 80.0 Steel

20195731

Price Range
R 739,6919 - R 517,6976

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    80.0
  • d2
    M14
  • Axial load max. kgf
    280.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M14 80.0 70.0 Steel

20196639

Price Range
R 402,5814 - R 281,8286

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    80.0
  • d2
    M14
  • Axial load max. kgf
    550.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M6 20.0 25.0 Steel

20195861

Price Range
R 54,6314 - R 43,7918

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    25.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M16 130.0 40.0 Steel

20195816

Price Range
R 978,1623 - R 684,6269

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1900.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M6 25.0 30.0 Steel

20195922

Price Range
R 51,1627 - R 40,9735

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    25.0
  • d2
    M6
  • Axial load max. kgf
    40.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M8 40.0 40.0 Steel

20196004

Price Range
R 85,6325 - R 68,506

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    120.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M6 20.0 15.0 Steel

20195847

Price Range
R 51,3795 - R 41,1903

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    25.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M6 20.0 30.0 Steel

20195878

Price Range
R 49,6452 - R 39,6728

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    25.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M16 130.0 50.0 Steel

20196721

Price Range
R 1 012,8489 - R 708,9075

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1600.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M4 15.0 28.0 Steel

20196318

Price Range
R 68,7228 - R 41,1903

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    9.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M14 80.0 50.0 Steel

20196622

Price Range
R 303,5078 - R 182,1046

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    80.0
  • d2
    M14
  • Axial load max. kgf
    750.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M8 40.0 25.0 Steel

20197841

Price Range
R 63,5198 - R 44,4422

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M10 40.0 35.0 Steel

20197902

Price Range
R 66,1213 - R 46,3933

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    40.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M16 150.0 50.0 Steel

20197520

Price Range
R 1 072,6833 - R 750,965

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    150.0
  • d2
    M16
  • Axial load max. kgf
    1800.0
  • Full Material
    Rubber on silver zinc plated steel