Anu-Lok Cap Head Captive Screws are intended to offer a secure and vibration-resistant attachment, while remaining permanently connected. Features a cap head design that enables simple torque application with tools like hexagonal keys. Anu-Lok 180 (AnuLok) is a reusable nylon patch that works like to a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads.
The specialised retention mechanism prevents complete detachment from the assembly, due to vibration or mechanical stress, while allowing for repeated fastening and unfastening. This feature is useful in applications requiring maintenance or regular access. Applications include electronic enclosures, machinery guards and structural components.
Please note: These screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.
Material: 303 Stainless with thread lock Series Code: SRP0154
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | l2 025 | A/F | H1 max | d3 max | d2 a012 | View | |
---|---|---|---|---|---|---|---|---|---|
R 99,3384 - R 141,912 | Request the lead time here |
M8
|
10.0
|
6.0
|
8.0
|
13.0
|
6.0
|
||
R 111,234 - R 158,8163 | Request the lead time here |
M10
|
12.5
|
8.0
|
10.0
|
16.0
|
7.5
|
||
R 78,6777 - R 112,2774 | Request the lead time here |
M5
|
7.5
|
4.0
|
5.0
|
8.5
|
3.7
|
||
R 85,3559 - R 121,8774 | Request the lead time here |
M6
|
7.5
|
5.0
|
6.0
|
10.0
|
4.2
|
||
R 67,4082 - R 96,4167 | Request the lead time here |
M5
|
7.5
|
4.0
|
5.0
|
8.5
|
3.7
|
||
R 83,4776 - R 119,1644 | Request the lead time here |
M8
|
10.0
|
6.0
|
8.0
|
13.0
|
6.0
|
||
R 139,4077 - R 199,0942 | Request the lead time here |
M10
|
12.5
|
8.0
|
10.0
|
16.0
|
7.5
|
||
R 68,6604 - R 98,0862 | Request the lead time here |
M6
|
7.5
|
5.0
|
6.0
|
10.0
|
4.2
|
||
R 72,4168 - R 103,5123 | Request the lead time here |
M5
|
7.5
|
4.0
|
5.0
|
8.5
|
3.7
|
||
R 80,5559 - R 114,9905 | Request the lead time here |
M8
|
10.0
|
6.0
|
8.0
|
13.0
|
6.0
|
||
R 73,669 - R 105,1818 | Request the lead time here |
M5
|
7.5
|
4.0
|
5.0
|
8.5
|
3.7
|
||
R 68,6604 - R 98,0862 | Request the lead time here |
M4
|
6.0
|
3.0
|
4.0
|
7.0
|
2.8
|
||
R 75,5473 - R 107,8949 | Request the lead time here |
M6
|
7.5
|
5.0
|
6.0
|
10.0
|
4.2
|
||
R 131,2686 - R 187,6161 | Request the lead time here |
M10
|
12.5
|
8.0
|
10.0
|
16.0
|
7.5
|
||
R 68,243 - R 97,4602 | Request the lead time here |
M6
|
7.5
|
5.0
|
6.0
|
10.0
|
4.2
|
||
R 110,3992 - R 157,7728 | Request the lead time here |
M8
|
10.0
|
6.0
|
8.0
|
13.0
|
6.0
|
||
R 156,5206 - R 223,7202 | Request the lead time here |
M10
|
12.5
|
8.0
|
10.0
|
16.0
|
7.5
|
||
R 137,5294 - R 196,3812 | Request the lead time here |
M12
|
15.0
|
10.0
|
12.0
|
18.0
|
8.0
|
||
R 147,3381 - R 210,3637 | Request the lead time here |
M12
|
15.0
|
10.0
|
12.0
|
18.0
|
8.0
|
||
R 91,408 - R 130,6425 | Request the lead time here |
M8
|
10.0
|
6.0
|
8.0
|
13.0
|
6.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue