Anu-Lok Cap Head Seal Screws have a cap head design for better torque control and feature a built-in sealing mechanism that is designed for holding a gas-tight seal. Made of stainless steel, which has high corrosion resistance and is somewhat magnetic.
These screws utilize Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.
With a hexagonal socket head, they can be easily tightened or loosened using an hexagonal wrench or key.
Material: 303 Stainless with thread lock Series Code: SRP0173
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 max | h1 max | A/F | d1 | l1 | d3 ±0.05 | View | |
---|---|---|---|---|---|---|---|---|---|
R 121,0426 - R 172,7988 | Request the lead time here |
13.0
|
8.0
|
6.0
|
M8
|
12.0
|
8.50
|
||
R 123,9643 - R 176,9726 | Request the lead time here |
10.0
|
6.0
|
5.0
|
M6
|
12.0
|
6.80
|
||
R 103,721 - R 148,1728 | Request the lead time here |
7.0
|
4.0
|
3.0
|
M4
|
20.0
|
4.50
|
||
R 94,5384 - R 135,0251 | Request the lead time here |
5.5
|
3.0
|
2.5
|
M3
|
6.0
|
3.60
|
||
R 109,7731 - R 156,938 | Request the lead time here |
8.5
|
5.0
|
4.0
|
M5
|
8.0
|
5.60
|
||
R 95,1645 - R 136,0686 | Request the lead time here |
5.5
|
3.0
|
2.5
|
M3
|
8.0
|
3.60
|
||
R 199,929 - R 285,4936 | Request the lead time here |
24.0
|
16.0
|
14.0
|
M16
|
40.0
|
17.50
|
||
R 125,8426 - R 179,8944 | Request the lead time here |
10.0
|
6.0
|
5.0
|
M6
|
20.0
|
6.80
|
||
R 113,7383 - R 162,3641 | Request the lead time here |
8.5
|
5.0
|
4.0
|
M5
|
16.0
|
5.60
|
||
R 199,929 - R 285,4936 | Request the lead time here |
24.0
|
16.0
|
14.0
|
M16
|
50.0
|
17.50
|
||
R 130,8512 - R 186,7813 | Request the lead time here |
10.0
|
6.0
|
5.0
|
M6
|
30.0
|
6.80
|
||
R 182,3987 - R 260,4503 | Request the lead time here |
16.0
|
10.0
|
8.0
|
M10
|
20.0
|
10.60
|
||
R 158,3989 - R 226,2245 | Request the lead time here |
18.0
|
12.0
|
10.0
|
M12
|
40.0
|
12.85
|
||
R 96,4167 - R 137,7381 | Request the lead time here |
5.5
|
3.0
|
2.5
|
M3
|
10.0
|
3.60
|
||
R 101,4253 - R 144,8337 | Request the lead time here |
7.0
|
4.0
|
3.0
|
M4
|
8.0
|
4.50
|
||
R 199,929 - R 285,4936 | Request the lead time here |
24.0
|
16.0
|
14.0
|
M16
|
25.0
|
17.50
|
||
R 182,3987 - R 260,4503 | Request the lead time here |
16.0
|
10.0
|
8.0
|
M10
|
40.0
|
10.60
|
||
R 182,3987 - R 260,4503 | Request the lead time here |
16.0
|
10.0
|
8.0
|
M10
|
25.0
|
10.60
|
||
R 182,3987 - R 260,4503 | Request the lead time here |
16.0
|
10.0
|
8.0
|
M10
|
30.0
|
10.60
|
||
R 124,5904 - R 178,0161 | Request the lead time here |
10.0
|
6.0
|
5.0
|
M6
|
16.0
|
6.80
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue