Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Anu-Lok Cap Head Seal Screws have a cap head design for better torque control and feature a built-in sealing mechanism that is designed for holding a gas-tight seal. Made of stainless steel, which has high corrosion resistance and is somewhat magnetic.
These screws utilize Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.
With a hexagonal socket head, they can be easily tightened or loosened using an hexagonal wrench or key.
Material: 303 Stainless with thread lock Series Code: SRP0173
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 max | h1 max | A/F | d1 | l1 | d3 ±0.05 | View | |
---|---|---|---|---|---|---|---|---|---|
R 101,4253 - R 144,8337 | Request the lead time here |
7.0
|
4.0
|
3.0
|
M4
|
8.0
|
4.50
|
||
R 109,7731 - R 156,938 | Request the lead time here |
8.5
|
5.0
|
4.0
|
M5
|
8.0
|
5.60
|
||
R 94,5384 - R 135,0251 | Request the lead time here |
5.5
|
3.0
|
2.5
|
M3
|
6.0
|
3.60
|
||
R 98,921 - R 141,2859 | Request the lead time here |
5.5
|
3.0
|
2.5
|
M3
|
20.0
|
3.60
|
||
R 110,3992 - R 157,7728 | Request the lead time here |
8.5
|
5.0
|
4.0
|
M5
|
10.0
|
5.60
|
||
R 199,929 - R 285,4936 | Request the lead time here |
24.0
|
16.0
|
14.0
|
M16
|
30.0
|
17.50
|
||
R 121,0426 - R 172,7988 | Request the lead time here |
13.0
|
8.0
|
6.0
|
M8
|
12.0
|
8.50
|
||
R 95,7906 - R 136,6947 | Request the lead time here |
5.5
|
3.0
|
2.5
|
M3
|
10.0
|
3.60
|
||
R 158,3989 - R 226,2245 | Request the lead time here |
18.0
|
12.0
|
10.0
|
M12
|
50.0
|
12.85
|
||
R 184,903 - R 263,9981 | Request the lead time here |
18.0
|
12.0
|
10.0
|
M12
|
25.0
|
12.85
|
||
R 122,7122 - R 175,3031 | Request the lead time here |
13.0
|
8.0
|
6.0
|
M8
|
16.0
|
8.50
|
||
R 100,5906 - R 143,7903 | Request the lead time here |
7.0
|
4.0
|
3.0
|
M4
|
6.0
|
4.50
|
||
R 184,903 - R 263,9981 | Request the lead time here |
18.0
|
12.0
|
10.0
|
M12
|
30.0
|
12.85
|
||
R 184,903 - R 263,9981 | Request the lead time here |
18.0
|
12.0
|
10.0
|
M12
|
20.0
|
12.85
|
||
R 128,3469 - R 183,2335 | Request the lead time here |
13.0
|
8.0
|
6.0
|
M8
|
25.0
|
8.50
|
||
R 101,8427 - R 145,4598 | Request the lead time here |
7.0
|
4.0
|
3.0
|
M4
|
10.0
|
4.50
|
||
R 115,4079 - R 164,8684 | Request the lead time here |
8.5
|
5.0
|
4.0
|
M5
|
20.0
|
5.60
|
||
R 125,2165 - R 178,8509 | Request the lead time here |
13.0
|
8.0
|
6.0
|
M8
|
20.0
|
8.50
|
||
R 96,4167 - R 137,7381 | Request the lead time here |
5.5
|
3.0
|
2.5
|
M3
|
10.0
|
3.60
|
||
R 111,6514 - R 159,4423 | Request the lead time here |
8.5
|
5.0
|
4.0
|
M5
|
12.0
|
5.60
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue