Menu Search

Ball Knobs

In stock

Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.

Series Code :SR1535 ,SRN0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
164 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Finish Knob Material Mounting Method View
R 16,7386 - R 37,0989 2460 In stock - Delivery conditions may apply, visit our FAQs
15.9 mm
No Finish
LDPE
Knock-On
R 50,8221 - R 96,6764 11660 In stock - Delivery conditions may apply, visit our FAQs
M12
Gloss
Phenolic
Threaded
R 64,5072 - R 99,5455 2456 In stock - Delivery conditions may apply, visit our FAQs
M10
Gleaming
Bakelite PA6 GF
Threaded
R 229,7995 - R 287,253 50 In stock - Delivery conditions may apply, visit our FAQs
M4
Chrome
Stainless Steel
Threaded
10285213 R 739,6704 - R 1 541,2764 Request the lead time here
M10
Chrome
Stainless Steel
Threaded
R 189,0338 - R 236,2958 Request the lead time here
M6
Polished
Aluminium
Threaded
R 521,7168 - R 521,7168 Request the lead time here
M10
Polished
Aluminium
Threaded
R 254,8413 - R 299,8041 Request the lead time here
5.0 mm
Chrome
Stainless Steel
Push Fit
R 1 104,1249 - R 2 301,1691 Request the lead time here
10.0 mm
Chrome
Stainless Steel
Push Fit
R 506,5359 - R 533,2052 Request the lead time here
8.0 mm
Polished
Aluminium
Push Fit
R 1,1581 - R 2,5644 9592 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
No Finish
LDPE
Knock-On
R 4,8187 - R 10,6807 1230 In stock - Delivery conditions may apply, visit our FAQs
9.5 mm
No Finish
LDPE
Knock-On
R 82,5415 - R 82,5415 Request the lead time here
M6
No Finish
Plastic
Threaded
R 202,9108 - R 202,9108 Request the lead time here
M8
No Finish
Plastic
Threaded
R 147,8745 - R 147,8745 Request the lead time here
M6
No Finish
Plastic
Threaded
R 87,9362 - R 87,9362 Request the lead time here
M6
No Finish
Plastic
Threaded
R 192,0955 - R 192,0955 Request the lead time here
M8
No Finish
Plastic
Threaded
R 95,4063 - R 126,9858 69 In stock - Delivery conditions may apply, visit our FAQs
M12 x 1.75
No Finish
Phenolic
Threaded
R 94,8703 - R 126,2724 5 In stock - Delivery conditions may apply, visit our FAQs
M12 x 1.75
No Finish
Phenolic
Threaded
R 108,806 - R 144,8209 2 In stock - Delivery conditions may apply, visit our FAQs
M12
No Finish
Thermoplastic
Threaded
  • of 9
Ball Knob 36.0 mm (DIA) 15.9 mm Black

10102107

Price Range
R 37,0989 - R 16,7386

Stock Levels
2460 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Knob 40.0 mm M12 Phenolic Black

10252307

Price Range
R 96,6764 - R 50,8221

Stock Levels
11660 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Knob 40.0 mm M10 Bakelite PA6 GF Black

10333389

Price Range
R 99,5455 - R 64,5072

Stock Levels
2456 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Knob 20.0 mm M4 Stainless Steel Natural

10285145

Price Range
R 287,253 - R 229,7995

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Knob 32.0 mm M10 Stainless Steel Natural

10285213

Price Range
R 1 541,2764 - R 739,6704

Stock Levels
Request the lead time here
Attributes
Ball Knob 16.0 mm M6 Aluminium Natural

10285282

Price Range
R 236,2958 - R 189,0338

Stock Levels
Request the lead time here
Attributes
Ball Knob 32.0 mm M10 Aluminium Natural

10285367

Price Range
R 521,7168 - R 521,7168

Stock Levels
Request the lead time here
Attributes
Ball Knob 20.0 mm 5.0 mm Stainless Steel Natural

10633571

Price Range
R 299,8041 - R 254,8413

Stock Levels
Request the lead time here
Attributes
Ball Knob 38.0 mm 10.0 mm Stainless Steel Natural

10396414

Price Range
R 2 301,1691 - R 1 104,1249

Stock Levels
Request the lead time here
Attributes
Ball Knob 32.0 mm 8.0 mm Aluminium Natural

10552506

Price Range
R 533,2052 - R 506,5359

Stock Levels
Request the lead time here
Attributes
Ball Knob 12.0 mm (DIA) 6.0 mm Black

10099100

Price Range
R 2,5644 - R 1,1581

Stock Levels
9592 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Knob 25.0 mm (DIA) 9.5 mm Black

10101568

Price Range
R 10,6807 - R 4,8187

Stock Levels
1230 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Knob 25.0 mm M6 Plastic Natural

10499047

Price Range
R 82,5415 - R 82,5415

Stock Levels
Request the lead time here
Attributes
Ball Knob 32.0 mm M8 Plastic

10499122

Price Range
R 202,9108 - R 202,9108

Stock Levels
Request the lead time here
Attributes
Ball Knob 25.0 mm M6 Plastic

10499115

Price Range
R 147,8745 - R 147,8745

Stock Levels
Request the lead time here
Attributes
Ball Knob 25.0 mm M6 Plastic

10499054

Price Range
R 87,9362 - R 87,9362

Stock Levels
Request the lead time here
Attributes
Ball Knob 32.0 mm M8 Plastic

10499139

Price Range
R 192,0955 - R 192,0955

Stock Levels
Request the lead time here
Attributes
Ball Knob 48.0 mm M12 x 1.75 Phenolic Black

10160398

Price Range
R 126,9858 - R 95,4063

Stock Levels
69 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Knob 35.0 mm M12 x 1.75 Phenolic Black

10160466

Price Range
R 126,2724 - R 94,8703

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Knob 45.0 mm M12 Thermoplastic Black

10168486

Price Range
R 144,8209 - R 108,806

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes