Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel Series Code: SRR3477, SRR3476, SRR3471, SRR3470
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d4 | Thread hand | d1 | l1 ±0.3 | Material | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 186,189 - R 266,0159 | Request the lead time here |
M5
|
12.8
|
Left Hand
|
8.0
|
22.0
|
Stainless Steel
|
8.0
|
||
| R 1 181,2611 - R 1 574,8674 | Request the lead time here |
M16
|
30.0
|
Left Hand
|
22.0
|
45.0
|
Stainless Steel
|
22.0
|
||
| R 40,024 - R 57,0508 | Request the lead time here |
M5
|
12.8
|
Right Hand
|
8.0
|
22.0
|
Steel
|
8.0
|
||
| R 46,6578 - R 66,7804 | Request the lead time here |
M6
|
14.8
|
Right Hand
|
10.0
|
25.0
|
Steel
|
10.0
|
||
| R 94,2002 - R 134,6664 | Request the lead time here |
M10
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| R 97,7382 - R 139,5312 | Request the lead time here |
M12
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| R 55,5029 - R 79,3846 | Request the lead time here |
M8
|
19.3
|
Left Hand
|
13.0
|
30.0
|
Steel
|
13.0
|
||
| R 115,6495 - R 165,182 | Request the lead time here |
M8
|
19.3
|
Right Hand
|
13.0
|
30.0
|
Stainless Steel
|
13.0
|
||
| R 1 181,2611 - R 1 574,8674 | Request the lead time here |
M16
|
30.0
|
Right Hand
|
22.0
|
45.0
|
Stainless Steel
|
22.0
|
||
| R 605,0038 - R 864,386 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
22.0
|
45.0
|
Stainless Steel
|
22.0
|
||
| R 48,4268 - R 69,2128 | Request the lead time here |
M6
|
14.8
|
Left Hand
|
10.0
|
25.0
|
Steel
|
10.0
|
||
| R 1 181,2611 - R 1 574,8674 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
22.0
|
45.0
|
Stainless Steel
|
22.0
|
||
| R 204,7637 - R 292,5512 | Request the lead time here |
M10
|
24.0
|
Left Hand
|
16.0
|
35.0
|
Stainless Steel
|
16.0
|
||
| R 123,1678 - R 175,7961 | Request the lead time here |
M8
|
19.3
|
Left Hand
|
13.0
|
30.0
|
Stainless Steel
|
13.0
|
||
| R 119,8509 - R 171,1524 | Request the lead time here |
M6
|
14.8
|
Left Hand
|
10.0
|
25.0
|
Stainless Steel
|
10.0
|
||
| R 1 181,2611 - R 1 574,8674 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
22.0
|
45.0
|
Stainless Steel
|
22.0
|
||
| R 161,6439 - R 230,8567 | Request the lead time here |
M10
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Stainless Steel
|
16.0
|
||
| R 99,2861 - R 141,7425 | Request the lead time here |
M5
|
12.8
|
Right Hand
|
8.0
|
22.0
|
Stainless Steel
|
8.0
|
||
| R 224,8863 - R 321,2977 | Request the lead time here |
M16
|
30.0
|
Right Hand
|
22.0
|
45.0
|
Steel
|
22.0
|
||
| R 206,5327 - R 294,9836 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
22.0
|
45.0
|
Steel
|
22.0