Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.
Material: Aluminium, Steel Colour: Black, Grey Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Tube Shape | Colour | Material | Bore Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 838,9862 - R 838,9862 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
1.654 in
42.0 mm
|
1.654 in
42.0 mm
|
||
| R 735,4311 - R 735,4311 | Request the lead time here |
Circle
|
Grey
|
Steel
|
1.26 in
32.0 mm
|
1.26 in
32.0 mm
|
||
| R 840,0407 - R 840,0407 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.772 in
45.0 mm
|
1.772 in
45.0 mm
|
||
| R 423,1702 - R 423,1702 | Request the lead time here |
Circle
|
Grey
|
Steel
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| R 1 171,2283 - R 1 171,2283 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
2.362 in
60.0 mm
|
2.362 in
60.0 mm
|
||
| R 1 166,4966 - R 1 166,4966 | Request the lead time here |
Circle
|
Grey
|
Steel
|
2.165 in
55.0 mm
|
2.165 in
55.0 mm
|
||
| R 840,0407 - R 840,0407 | Request the lead time here |
Square
|
Black
|
Aluminium
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
| R 1 183,8414 - R 1 183,8414 | Request the lead time here |
Circle
|
Black
|
Steel
|
2.362 in
60.0 mm
|
2.362 in
60.0 mm
|
||
| R 776,9614 - R 776,9614 | Request the lead time here |
Circle
|
Grey
|
Steel
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
| R 784,8428 - R 784,8428 | Request the lead time here |
Circle
|
Black
|
Steel
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
| R 789,5745 - R 789,5745 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
| R 670,2426 - R 670,2426 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| R 738,5809 - R 738,5809 | Request the lead time here |
Circle
|
Black
|
Steel
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
| R 429,4836 - R 429,4836 | Request the lead time here |
Circle
|
Black
|
Steel
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| R 838,9862 - R 838,9862 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
| R 670,2426 - R 670,2426 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| R 670,2426 - R 670,2426 | Request the lead time here |
Square
|
Grey
|
Aluminium
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| 10495636 | R 789,0472 - R 789,0472 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
1.89 in
48.0 mm
|
1.89 in
48.0 mm
|
|
| R 838,9862 - R 838,9862 | Request the lead time here |
Square
|
Grey
|
Aluminium
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
| R 784,8428 - R 784,8428 | Request the lead time here |
Circle
|
Black
|
Steel
|
1.654 in
42.0 mm
|
1.654 in
42.0 mm