Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Thread Length | Receptacle Thread Length | View | |
---|---|---|---|---|---|---|---|---|
R 3,7617 - R 4,8782 | 94 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Black
|
Nylon
|
|
|
||
R 1,9805 - R 3,1369 | 13201 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Black
|
Nylon
|
|
|
||
R 1,4887 - R 2,366 | 25161 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Black
|
Nylon
|
|
|
||
R 2,9508 - R 3,8281 | 234 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
Nylon
|
|
|
||
R 4,0142 - R 5,5694 | 1828 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
Nylon
|
|
|
||
R 1,0687 - R 1,6881 | 864 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
White
|
Nylon
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
R 1,914 - R 3,0705 | 447 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
White
|
Nylon
|
|
|
||
R 1,2109 - R 1,914 | 20696 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Black
|
Nylon
|
|
|
||
R 2,9508 - R 3,8281 | 547 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Black
|
Nylon
|
|
|
||
R 2,5654 - R 3,323 | Request the lead time here |
M6
|
Black
|
Nylon
|
|
|
||
R 1,4887 - R 2,366 | 15350 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
White
|
Nylon
|
|
|
||
R 2,3761 - R 7,3785 | Request the lead time here |
M4
|
White
|
HDPE
|
|
|
||
R 3,4825 - R 4,506 | 8040 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
Nylon
|
|
|
||
R 4,0142 - R 5,5694 | 1349 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Black
|
Nylon
|
|
|
||
R 1,3026 - R 2,0735 | 8902 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
White
|
Nylon
|
|
|
||
R 3,3629 - R 4,3465 | 3990 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
Nylon
|
|
|
||
R 3,7617 - R 4,8782 | 8469 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
White
|
Nylon
|
|
|
||
R 1,914 - R 3,0705 | 10297 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Black
|
Nylon
|
|
|
||
R 3,3629 - R 4,3465 | 814 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Black
|
Nylon
|
|
|
||
R 1,0687 - R 1,6881 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
Black
|
Nylon
|
0.394 in
10.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue