Menu Search

Binder Screw Set

In stock

Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).

It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.

  • Material: PC, PE, HDPE, Nylon
  • Colour: White, Transparent, Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Receptacle Thread Length View
R 2,7129 - R 8,447 Request the lead time here
M4
Black
HDPE
10.0 mm
2.6 mm
R 2,9765 - R 9,1648 Request the lead time here
M4
White
HDPE
10.0 mm
35.0 mm
R 2,7129 - R 8,447 Request the lead time here
M4
White
HDPE
10.0 mm
2.6 mm
R 3,7361 - R 11,594 Request the lead time here
M4
Black
HDPE
10.0 mm
60.0 mm
R 2,4804 - R 7,6741 Request the lead time here
M4
White
HDPE
5.0 mm
6.0 mm
R 2,4804 - R 7,6741 Request the lead time here
M4
White
HDPE
5.0 mm
5.0 mm
R 2,5424 - R 7,895 Request the lead time here
M4
Black
HDPE
10.0 mm
2.6 mm
R 4,2167 - R 13,0295 Request the lead time here
M4
Black
HDPE
10.0 mm
90.0 mm
R 2,5424 - R 7,895 Request the lead time here
M4
White
HDPE
5.0 mm
8.0 mm
R 3,7263 - R 4,8214 Request the lead time here
M6
White
Nylon
30.0 mm
R 1,5929 - R 2,5316 Request the lead time here
M5
White
Nylon
20.0 mm
10.0 mm
R 4,5939 - R 6,3717 Request the lead time here
M6
Black
Nylon
48.0 mm
40.0 mm
R 4,2952 - R 5,9593 Request the lead time here
M6
Black
Nylon
39.0 mm
31.0 mm
R 3,1574 - R 4,0961 Request the lead time here
M6
Black
Nylon
18.0 mm
10.0 mm
R 3,7263 - R 4,8214 Request the lead time here
M6
Black
Nylon
30.0 mm
22.0 mm
R 4,025 - R 5,2197 Request the lead time here
M6
White
Nylon
36.0 mm
R 1,2956 - R 2,048 Request the lead time here
M5
Black
Nylon
10.0 mm
R 2,048 - R 3,2854 Request the lead time here
M5
White
Nylon
25.0 mm
10.0 mm
R 3,5983 - R 4,6508 Request the lead time here
M6
Black
Nylon
25.0 mm
17.0 mm
R 4,5939 - R 6,3717 Request the lead time here
M6
White
Nylon
48.0 mm
  • of 3
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179406

Price Range
R 8,447 - R 2,7129

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179499

Price Range
R 9,1648 - R 2,9765

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179413

Price Range
R 8,447 - R 2,7129

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179543

Price Range
R 11,594 - R 3,7361

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 5.0 mm (L) 12.0 mm HDPE

10179338

Price Range
R 7,6741 - R 2,4804

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    6.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 5.0 mm (L) 12.0 mm HDPE

10179314

Price Range
R 7,6741 - R 2,4804

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    5.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179369

Price Range
R 7,895 - R 2,5424

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179581

Price Range
R 13,0295 - R 4,2167

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    90.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 5.0 mm (L) 12.0 mm HDPE

10179352

Price Range
R 7,895 - R 2,5424

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
Male Binding Screw 16.0 mm 30.0 mm 16.0 mm Nylon

10065754

Price Range
R 4,8214 - R 3,7263

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 14.0 mm 20.0 mm 14.0 mm Nylon

10065624

Price Range
R 2,5316 - R 1,5929

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
Male Binding Screw 16.0 mm 48.0 mm 16.0 mm Nylon

10065822

Price Range
R 6,3717 - R 4,5939

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    40.0 mm
  • Thread Length
    48.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
Male Binding Screw 16.0 mm 39.0 mm 16.0 mm Nylon

10065808

Price Range
R 5,9593 - R 4,2952

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    31.0 mm
  • Thread Length
    39.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
Male Binding Screw 16.0 mm 18.0 mm 16.0 mm Nylon

10065723

Price Range
R 4,0961 - R 3,1574

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    18.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
Male Binding Screw 16.0 mm 30.0 mm 16.0 mm Nylon

10065761

Price Range
R 4,8214 - R 3,7263

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    22.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
Male Binding Screw 16.0 mm 36.0 mm 16.0 mm Nylon

10065778

Price Range
R 5,2197 - R 4,025

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    36.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 14.0 mm 10.0 mm 14.0 mm Nylon

10065594

Price Range
R 2,048 - R 1,2956

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 14.0 mm 25.0 mm 14.0 mm Nylon

10065648

Price Range
R 3,2854 - R 2,048

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
Male Binding Screw 16.0 mm 25.0 mm 16.0 mm Nylon

10065747

Price Range
R 4,6508 - R 3,5983

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    17.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
Male Binding Screw 16.0 mm 48.0 mm 16.0 mm Nylon

10065815

Price Range
R 6,3717 - R 4,5939

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    48.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Thread Standard
    Metric Threads