Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.
This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.
Available in a variety of colours.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | D | Colour | Type | View | |
|---|---|---|---|---|---|---|---|
| R 2,3244 - R 4,9105 | Request the lead time here |
M10
|
0.622 in
15.8 mm
|
Black
|
1
|
||
| R 2,0714 - R 5,1527 | Request the lead time here |
1/4
|
|
Black
|
1
|
||
| R 3,7675 - R 10,1365 | 10 In stock - Delivery conditions may apply, visit our FAQs |
|
1.173 in
29.8 mm
|
White
|
|
||
| R 7,2897 - R 7,2897 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
1.748 in
44.4 mm
|
White
|
|
||
| R 0,938 - R 1,8245 | Request the lead time here |
M5
|
0.429 in
10.9 mm
|
Grey
|
1
|
||
| R 2,0714 - R 5,1527 | Request the lead time here |
1/4
|
|
White
|
1
|
||
| R 6,0721 - R 10,9249 | 140 In stock - Delivery conditions may apply, visit our FAQs |
M20
|
1.484 in
37.7 mm
|
Grey
|
1
|
||
| R 2,3244 - R 4,9105 | Request the lead time here |
M10
|
0.622 in
15.8 mm
|
White
|
1
|
||
| R 5,0442 - R 12,558 | Request the lead time here |
|
1.339 in
34.0 mm
|
White
|
|
||
| Request the lead time here |
5/16 UNF
|
|
Green
|
2
|
|||
| R 2,3244 - R 5,8003 | Request the lead time here |
7/16
|
|
White
|
1
|
||
| R 2,0714 - R 3,7336 | 2220 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
0.661 in
16.8 mm
|
Grey
|
1
|
||
| R 7,2897 - R 7,2897 | Request the lead time here |
|
1.748 in
44.4 mm
|
Black
|
|
||
| R 1,1401 - R 2,0498 | Request the lead time here |
M6
|
0.508 in
12.9 mm
|
Grey
|
1
|
||
| R 6,151 - R 11,9385 | Request the lead time here |
M22
|
1.563 in
39.7 mm
|
Grey
|
1
|
||
| R 2,3244 - R 5,8003 | Request the lead time here |
7/16
|
|
Black
|
1
|
||
| R 1,1401 - R 2,8213 | 3500 In stock - Delivery conditions may apply, visit our FAQs |
|
0.508 in
12.9 mm
|
White
|
|
||
| 10086971 | R 2,0714 - R 2,5791 | 150 In stock - Delivery conditions may apply, visit our FAQs |
|
0.661 in
16.8 mm
|
Black
|
|
|
| R 2,0714 - R 3,3506 | 3500 In stock - Delivery conditions may apply, visit our FAQs |
|
0.661 in
16.8 mm
|
White
|
|
||
| R 2,3244 - R 3,5196 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
|
0.839 in
21.3 mm