Menu Search

Bolt Protection Caps

In stock

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.

Available in a variety of colours.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
85 results
Product SKUs information
Essentra Part Number Price range Availability Bolt Thread D Colour Type View
R 2,3244 - R 4,9105 Request the lead time here
M10
15.8 mm
Black
1
R 2,0714 - R 5,1527 Request the lead time here
1/4
Black
1
R 3,7675 - R 10,1365 10 In stock - Delivery conditions may apply, visit our FAQs
29.8 mm
White
R 7,2897 - R 7,2897 200 In stock - Delivery conditions may apply, visit our FAQs
44.4 mm
White
R 0,938 - R 1,8245 Request the lead time here
M5
10.9 mm
Grey
1
R 2,0714 - R 5,1527 Request the lead time here
1/4
White
1
R 6,0721 - R 10,9249 140 In stock - Delivery conditions may apply, visit our FAQs
M20
37.7 mm
Grey
1
R 2,3244 - R 4,9105 Request the lead time here
M10
15.8 mm
White
1
R 5,0442 - R 12,558 Request the lead time here
34.0 mm
White
Request the lead time here
5/16 UNF
Green
2
R 2,3244 - R 5,8003 Request the lead time here
7/16
White
1
R 2,0714 - R 3,7336 2220 In stock - Delivery conditions may apply, visit our FAQs
M8
16.8 mm
Grey
1
R 7,2897 - R 7,2897 Request the lead time here
44.4 mm
Black
R 1,1401 - R 2,0498 Request the lead time here
M6
12.9 mm
Grey
1
R 6,151 - R 11,9385 Request the lead time here
M22
39.7 mm
Grey
1
R 2,3244 - R 5,8003 Request the lead time here
7/16
Black
1
R 1,1401 - R 2,8213 3500 In stock - Delivery conditions may apply, visit our FAQs
12.9 mm
White
10086971 R 2,0714 - R 2,5791 150 In stock - Delivery conditions may apply, visit our FAQs
16.8 mm
Black
R 2,0714 - R 3,3506 3500 In stock - Delivery conditions may apply, visit our FAQs
16.8 mm
White
R 2,3244 - R 3,5196 1000 In stock - Delivery conditions may apply, visit our FAQs
21.3 mm
Black
  • of 5
Bolt Protection Cap M10 LDPE - PIR Black

10074633

Price Range
R 4,9105 - R 2,3244

Stock Levels
Request the lead time here
Attributes
  • D
    15.8 mm
  • Bolt Thread
    M10
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 1/4 10.9 mm LDPE Black

10072578

Price Range
R 5,1527 - R 2,0714

Stock Levels
Request the lead time here
Attributes
  • d
    10.9 mm
  • Bolt Thread
    1/4
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M16;5/8 23.7 mm LDPE White

10086483

Price Range
R 10,1365 - R 3,7675

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    29.8 mm
  • d
    23.7 mm
  • H3
    14.0 mm
  • H1
    25.5 mm
  • H2
    27.0 mm
Bolt Protection Cap M24 35.8 mm LDPE White

10087374

Price Range
R 7,2897 - R 7,2897

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    44.4 mm
  • d
    35.8 mm
  • H3
    36.0 mm
  • H1
    39.2 mm
  • H2
    20.0 mm
Bolt Protection Cap M5 9.8 mm LDPE - PIR Grey

10103920

Price Range
R 1,8245 - R 0,938

Stock Levels
Request the lead time here
Attributes
  • D
    10.9 mm
  • d
    9.8 mm
  • H3
    5.0 mm
  • H1
    8.5 mm
  • H2
    9.5 mm
Bolt Protection Cap 1/4 10.9 mm LDPE White

10072585

Price Range
R 5,1527 - R 2,0714

Stock Levels
Request the lead time here
Attributes
  • d
    10.9 mm
  • Bolt Thread
    1/4
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M20 29.8 mm LDPE Grey

10104002

Price Range
R 10,9249 - R 6,0721

Stock Levels
140 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    37.7 mm
  • d
    29.8 mm
  • H3
    17.0 mm
  • H1
    31.0 mm
  • H2
    33.2 mm
Bolt Protection Cap M10 LDPE - PIR White

10074640

Price Range
R 4,9105 - R 2,3244

Stock Levels
Request the lead time here
Attributes
  • D
    15.8 mm
  • Bolt Thread
    M10
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M18 26.8 mm LDPE White

10086957

Price Range
R 12,558 - R 5,0442

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • d
    26.8 mm
  • H3
    15.0 mm
  • H1
    29.0 mm
  • H2
    43.0 mm
Bolt Protection Cap 5/16 UNF 19.0 mm LDPE Green

10357484


Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • H2
    9.0 mm
  • Bolt Thread
    5/16 UNF
  • Type
    2
  • Colour
    Green
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR White

10072615

Price Range
R 5,8003 - R 2,3244

Stock Levels
Request the lead time here
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M8 12.8 mm LDPE - PIR Grey

10103944

Price Range
R 3,7336 - R 2,0714

Stock Levels
2220 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap M24 35.8 mm LDPE Black

10087381

Price Range
R 7,2897 - R 7,2897

Stock Levels
Request the lead time here
Attributes
  • D
    44.4 mm
  • d
    35.8 mm
  • H3
    36.0 mm
  • H1
    39.2 mm
  • H2
    20.0 mm
Bolt Protection Cap M6 9.8 mm LDPE - PIR Grey

10103937

Price Range
R 2,0498 - R 1,1401

Stock Levels
Request the lead time here
Attributes
  • D
    12.9 mm
  • d
    9.8 mm
  • H3
    6.0 mm
  • H1
    12.0 mm
  • H2
    13.0 mm
Bolt Protection Cap M22 31.8 mm LDPE Grey

10104019

Price Range
R 11,9385 - R 6,151

Stock Levels
Request the lead time here
Attributes
  • D
    39.7 mm
  • d
    31.8 mm
  • H3
    19.0 mm
  • H1
    34.0 mm
  • H2
    36.2 mm
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR Black

10072608

Price Range
R 5,8003 - R 2,3244

Stock Levels
Request the lead time here
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M6 9.8 mm LDPE White

10086438

Price Range
R 2,8213 - R 1,1401

Stock Levels
3500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    12.9 mm
  • d
    9.8 mm
  • H3
    6.0 mm
  • H1
    12.0 mm
  • H2
    13.0 mm
Bolt Protection Cap M8 12.8 mm LDPE Black

10086971

Price Range
R 2,5791 - R 2,0714

Stock Levels
150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap M8 12.8 mm LDPE White

10086445

Price Range
R 3,3506 - R 2,0714

Stock Levels
3500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap M10 16.8 mm LDPE Black

10086988

Price Range
R 3,5196 - R 2,3244

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    21.3 mm
  • d
    16.8 mm
  • H3
    9.0 mm
  • H1
    18.5 mm
  • H2
    19.5 mm