This Cabinet Pull Handle range have a circular bar shape with a bridge form. Often used for opening and closing doors and the lids of heavy cabinets.
They have an ergonomic design that provides excellent stability and smooth surfaces. They are a cost-effective option that looks sleek and professional in various applications.
Available to suit various situations, as well as options for front or rear mounting. Used for applications in railways, machinery and electronic or industrial equipment.
Material: Aluminium Colour: Natural, Black Series Code: SR78010, SR78000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l1 | w1 | h1 | Colour | d2 | d1 | Mounting type | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 272,7234 - R 320,8511 | Request the lead time here |
|
|
|
Natural
|
17.0
|
M8
|
Rear Mounting
|
||
R 213,7562 - R 251,4779 | Request the lead time here |
|
|
|
Natural
|
13.0
|
M6
|
Rear Mounting
|
||
R 372,881 - R 438,7856 | Request the lead time here |
|
|
|
Black
|
17.0
|
M6
|
Front Mounting
|
||
R 323,6694 - R 380,9023 | Request the lead time here |
|
|
|
Natural
|
17.0
|
M6
|
Front Mounting
|
||
R 276,8424 - R 325,6205 | Request the lead time here |
|
|
|
Natural
|
17.0
|
M8
|
Rear Mounting
|
||
R 174,517 - R 205,3013 | Request the lead time here |
|
|
|
Natural
|
13.0
|
M6
|
Rear Mounting
|
||
R 431,6314 - R 507,7252 | Request the lead time here |
|
|
|
Black
|
17.0
|
M6
|
Front Mounting
|
||
R 184,7061 - R 217,2248 | Request the lead time here |
|
|
|
Natural
|
13.0
|
M6
|
Rear Mounting
|
||
R 270,9891 - R 318,90 | Request the lead time here |
|
|
|
Black
|
13.0
|
M5
|
Front Mounting
|
||
R 269,6883 - R 317,3824 | Request the lead time here |
|
|
|
Black
|
17.0
|
M8
|
Rear Mounting
|
||
R 311,0955 - R 365,9437 | Request the lead time here |
|
|
|
Black
|
17.0
|
M8
|
Rear Mounting
|
||
R 203,3502 - R 239,1208 | Request the lead time here |
|
|
|
Natural
|
13.0
|
M5
|
Front Mounting
|
||
R 270,9891 - R 318,90 | Request the lead time here |
|
|
|
Black
|
17.0
|
M8
|
Rear Mounting
|
||
R 577,9656 - R 679,8575 | Request the lead time here |
|
|
|
Black
|
17.0
|
M8
|
Rear Mounting
|
||
R 220,2599 - R 259,0656 | Request the lead time here |
|
|
|
Natural
|
17.0
|
M8
|
Rear Mounting
|
||
R 339,9287 - R 399,9799 | Request the lead time here |
|
|
|
Natural
|
17.0
|
M8
|
Rear Mounting
|
||
R 614,8201 - R 723,2157 | Request the lead time here |
|
|
|
Natural
|
17.0
|
M8
|
Rear Mounting
|
||
R 210,7211 - R 248,0092 | Request the lead time here |
|
|
|
Natural
|
13.0
|
M6
|
Rear Mounting
|
||
R 311,0955 - R 365,9437 | Request the lead time here |
|
|
|
Black
|
17.0
|
M8
|
Rear Mounting
|
||
R 192,5106 - R 226,5469 | Request the lead time here |
|
|
|
Natural
|
13.0
|
M5
|
Front Mounting
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue