Menu Search

Cabinet Handles

In production

This Cabinet Pull Handle range have a circular bar shape with a bridge form. Often used for opening and closing doors and the lids of heavy cabinets.

They have an ergonomic design that provides excellent stability and smooth surfaces. They are a cost-effective option that looks sleek and professional in various applications.

Available to suit various situations, as well as options for front or rear mounting. Used for applications in railways, machinery and electronic or industrial equipment.

  • Circular bar with a bridge form.
  • It has an ergonomic design that provides stability and smooth surfaces.
  • Used for applications in railways, machinery and industrial equipment.
Material: Aluminium Colour: Natural, Black Series Code: SR78010, SR78000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Essentra Part Number Price range Availability l1 w1 h1 Colour d2 d1 Mounting type View
R 311,0955 - R 365,9437 Request the lead time here
Black
17.0
M8
Rear Mounting
R 270,9891 - R 318,90 Request the lead time here
Black
17.0
M8
Rear Mounting
R 192,5106 - R 226,5469 Request the lead time here
Natural
13.0
M5
Front Mounting
R 220,2599 - R 259,0656 Request the lead time here
Natural
17.0
M8
Rear Mounting
R 269,6883 - R 317,3824 Request the lead time here
Black
17.0
M8
Rear Mounting
R 260,5831 - R 306,5429 Request the lead time here
Black
13.0
M5
Front Mounting
R 203,3502 - R 239,1208 Request the lead time here
Natural
13.0
M5
Front Mounting
R 242,1558 - R 284,8637 Request the lead time here
Black
13.0
M6
Rear Mounting
R 288,1156 - R 339,0616 Request the lead time here
Natural
17.0
M6
Front Mounting
R 225,0293 - R 264,7021 Request the lead time here
Natural
17.0
M8
Rear Mounting
R 577,9656 - R 679,8575 Request the lead time here
Black
17.0
M8
Rear Mounting
R 213,7562 - R 251,4779 Request the lead time here
Natural
13.0
M6
Rear Mounting
R 238,0368 - R 280,0943 Request the lead time here
Natural
17.0
M8
Rear Mounting
R 237,1696 - R 279,0104 Request the lead time here
Black
13.0
M6
Rear Mounting
R 276,8424 - R 325,6205 Request the lead time here
Natural
17.0
M8
Rear Mounting
R 240,4215 - R 282,9126 Request the lead time here
Black
13.0
M6
Rear Mounting
R 758,1191 - R 891,8794 Request the lead time here
Black
17.0
M8
Rear Mounting
R 343,6142 - R 404,3157 Request the lead time here
Natural
13.0
M5
Front Mounting
R 218,7424 - R 257,3312 Request the lead time here
Natural
17.0
M8
Rear Mounting
R 296,1369 - R 348,3836 Request the lead time here
Natural
17.0
M6
Front Mounting
  • of 3
Cabinet Handle Rear Mounting 179.0 26.0 57.0 Aluminium

20251598

Price Range
R 365,9437 - R 311,0955

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    234.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Rear Mounting 120.0 26.0 55.0 Aluminium

20251574

Price Range
R 318,90 - R 270,9891

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    200.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Front Mounting 100.0 20.0 49.0 Aluminium

20251659

Price Range
R 226,5469 - R 192,5106

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    13.0
  • Weight g
    80.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 117.0 26.0 55.0 Aluminium

20251727

Price Range
R 259,0656 - R 220,2599

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    200.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 117.0 26.0 55.0 Aluminium

20251567

Price Range
R 317,3824 - R 269,6883

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    166.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Front Mounting 100.0 20.0 49.0 Aluminium

20251611

Price Range
R 306,5429 - R 260,5831

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    13.0
  • Weight g
    80.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Front Mounting 112.0 20.0 49.0 Aluminium

20251666

Price Range
R 239,1208 - R 203,3502

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    13.0
  • Weight g
    82.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 120.0 20.0 49.0 Aluminium

20251543

Price Range
R 284,8637 - R 242,1558

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.0
  • Weight g
    97.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Front Mounting 116.0 26.0 55.0 Aluminium

20252014

Price Range
R 339,0616 - R 288,1156

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    17.0
  • Weight g
    146.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 120.0 26.0 55.0 Aluminium

20251734

Price Range
R 264,7021 - R 225,0293

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    180.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 400.0 26.0 57.0 Aluminium

20251864

Price Range
R 679,8575 - R 577,9656

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    445.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Rear Mounting 160.0 20.0 51.0 Aluminium

20251901

Price Range
R 251,4779 - R 213,7562

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.0
  • Weight g
    126.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 112.0 26.0 55.0 Aluminium

20251925

Price Range
R 280,0943 - R 238,0368

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    181.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 100.0 20.0 47.0 Aluminium

20251772

Price Range
R 279,0104 - R 237,1696

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.0
  • Weight g
    92.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Rear Mounting 100.0 26.0 53.0 Aluminium

20251918

Price Range
R 325,6205 - R 276,8424

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    165.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 117.0 20.0 49.0 Aluminium

20251550

Price Range
R 282,9126 - R 240,4215

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.0
  • Weight g
    100.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Rear Mounting 500.0 26.0 57.0 Aluminium

20251604

Price Range
R 891,8794 - R 758,1191

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    538.0
  • Colour
    Black
  • Material
    Aluminium
Cabinet Handle Front Mounting 160.0 20.0 49.0 Aluminium

20252045

Price Range
R 404,3157 - R 343,6142

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    13.0
  • Weight g
    258.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Rear Mounting 128.0 26.0 55.0 Aluminium

20251710

Price Range
R 257,3312 - R 218,7424

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    17.0
  • Weight g
    166.0
  • Colour
    Natural
  • Material
    Aluminium
Cabinet Handle Front Mounting 132.0 26.0 55.0 Aluminium

20252021

Price Range
R 348,3836 - R 296,1369

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    17.0
  • Weight g
    164.0
  • Colour
    Natural
  • Material
    Aluminium