Menu Search

Cable Clamps - Hinged Locking

In stock

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Screw Sizes (All) Compatible Cable Diameter Compatible Panel Thickness Range View
R 5,4445 - R 6,7104 Request the lead time here
#8. M3.5. M4
12.0 mm
0.8 - 1.2 mm
R 5,4445 - R 7,456 4500 In stock - Delivery conditions may apply, visit our FAQs
#8
15.1 mm
0.6 - 1.5 mm
R 4,7264 - R 6,4834 Request the lead time here
#8. M3.5. M4
20.9 mm
0.6 - 1.5 mm
R 4,7264 - R 6,4834 1135 In stock - Delivery conditions may apply, visit our FAQs
#8
16.0 mm
0.6 - 1.5 mm
R 4,7264 - R 6,4834 5928 In stock - Delivery conditions may apply, visit our FAQs
#8. M3.5. M4
12.0 mm
0.8 - 1.2 mm
R 4,7264 - R 6,4834 Request the lead time here
#8
15.1 mm
0.6 - 1.5 mm
R 4,7264 - R 6,4834 3980 In stock - Delivery conditions may apply, visit our FAQs
#8. M3.5. M4
12.0 mm
0.8 - 1.2 mm
R 4,7264 - R 6,4834 1180 In stock - Delivery conditions may apply, visit our FAQs
#8
15.1 mm
0.6 - 1.5 mm
R 4,7264 - R 6,4834 1434 In stock - Delivery conditions may apply, visit our FAQs
#8
16.0 mm
0.6 - 1.5 mm
R 5,4445 - R 7,456 Request the lead time here
#8. M3.5. M4
20.9 mm
0.6 - 1.5 mm
R 4,7264 - R 6,4834 Request the lead time here
#8. M3.5. M4
20.9 mm
0.6 - 1.5 mm
Cable Clamp Screw 12.0 mm Nylon Natural

10010150

Price Range
R 6,7104 - R 5,4445

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 15.1 mm Nylon Natural

10010075

Price Range
R 7,456 - R 5,4445

Stock Levels
4500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 20.9 mm Nylon Black

10010112

Price Range
R 6,4834 - R 4,7264

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 16.0 mm Nylon Black

10010099

Price Range
R 6,4834 - R 4,7264

Stock Levels
1135 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 12.0 mm Nylon Black

10010143

Price Range
R 6,4834 - R 4,7264

Stock Levels
5928 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 15.1 mm Nylon Natural

10010051

Price Range
R 6,4834 - R 4,7264

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 12.0 mm Nylon Natural

10010136

Price Range
R 6,4834 - R 4,7264

Stock Levels
3980 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 15.1 mm Nylon Black

10010068

Price Range
R 6,4834 - R 4,7264

Stock Levels
1180 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 16.0 mm Nylon Natural

10010082

Price Range
R 6,4834 - R 4,7264

Stock Levels
1434 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 20.9 mm Nylon Natural

10010129

Price Range
R 7,456 - R 5,4445

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 20.9 mm Nylon Natural

10010105

Price Range
R 6,4834 - R 4,7264

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8. M3.5. M4