Menu Search

Cable Clamps - Screw Mount, Wire Harness

In stock

Wire Harness Cable Clamp with a screw mount design, securely holds cables and cable bundles in place. This is a simple p-clip that holds cables in place by a screw fixed on to a panel.

The clamp can be pre-installed to the chassis and cables inserted at a later time. For added convenience, the clamp is releasable and cable bundles can therefore be removed for rewiring or replacement.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Compatible Cable Diameter Compatible Screw Sizes (All) Base Length View
R 6,2993 - R 6,8029 Request the lead time here
12.7 mm
18.0 mm
6. M4
35.0 mm
R 6,075 - R 6,5791 Request the lead time here
12.7 mm
15.9 mm
10. M5
28.6 mm
R 7,8948 - R 8,5387 94061 In stock - Delivery conditions may apply, visit our FAQs
10.2 mm
6.4 mm
#10. M5
21.1 mm
R 7,8948 - R 8,5387 1086 In stock - Delivery conditions may apply, visit our FAQs
12.7 mm
19.1 mm
#10. M5
32.5 mm
R 4,3394 - R 4,9554 11492 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
12.7 mm
#6. M4
30.0 mm
R 7,8948 - R 8,5736 1037 In stock - Delivery conditions may apply, visit our FAQs
12.7 mm
25.4 mm
#10. M5
38.9 mm
R 7,8948 - R 8,5387 Request the lead time here
10.2 mm
12.7 mm
#10. M5
29.4 mm
R 6,2993 - R 6,8029 150 In stock - Delivery conditions may apply, visit our FAQs
12.7 mm
18.0 mm
#6. M4
35.0 mm
R 36,6857 - R 37,6264 450 In stock - Delivery conditions may apply, visit our FAQs
12.7 mm
38.1 mm
#10. M5
53.9 mm
R 7,8948 - R 8,5387 245 In stock - Delivery conditions may apply, visit our FAQs
12.7 mm
15.9 mm
#10. M5
28.6 mm
R 4,3394 - R 4,9554 Request the lead time here
10.0 mm
12.7 mm
6. M4
30.0 mm
R 6,075 - R 6,5791 103203 In stock - Delivery conditions may apply, visit our FAQs
10.2 mm
6.4 mm
10. M5
21.1 mm
R 2,563 - R 3,1641 13860 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
6.4 mm
#6. M4
21.0 mm
R 7,8948 - R 8,5387 352 In stock - Delivery conditions may apply, visit our FAQs
10.2 mm
9.5 mm
#10. M5
21.1 mm
R 4,9904 - R 5,6989 688 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
12.7 mm
#6. M4
30.0 mm
R 19,345 - R 19,345 45750 In stock - Delivery conditions may apply, visit our FAQs
12.7 mm
38.1 mm
10. M5
53.9 mm
R 2,2287 - R 2,7514 600 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
6.4 mm
6. M4
21.0 mm
R 6,075 - R 6,5791 Request the lead time here
12.7 mm
19.1 mm
10. M5
32.5 mm
R 2,2287 - R 2,7514 Request the lead time here
10.0 mm
6.4 mm
#6. M4
21.0 mm
R 6,075 - R 6,5791 Request the lead time here
10.2 mm
9.5 mm
10. M5
21.1 mm
  • of 2
P Style Cable Clamp Screw 18.0 mm 4.0 mm Nylon Natural

10108611

Price Range
R 6,8029 - R 6,2993

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 15.9 mm 5.2 mm Nylon Natural

10036792

Price Range
R 6,5791 - R 6,075

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 6.4 mm 5.2 mm Nylon Natural

10036747

Price Range
R 8,5387 - R 7,8948

Stock Levels
94061 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 19.1 mm 5.2 mm Nylon Natural

10036822

Price Range
R 8,5387 - R 7,8948

Stock Levels
1086 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 12.7 mm 4.0 mm Nylon Black

10108598

Price Range
R 4,9554 - R 4,3394

Stock Levels
11492 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Black
P Style Cable Clamp Screw 25.4 mm 5.2 mm Nylon Natural

10036709

Price Range
R 8,5736 - R 7,8948

Stock Levels
1037 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 12.7 mm 5.2 mm Nylon Natural

10036785

Price Range
R 8,5387 - R 7,8948

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 18.0 mm 4.0 mm Nylon Black

10108628

Price Range
R 6,8029 - R 6,2993

Stock Levels
150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Black
P Style Cable Clamp Screw 38.1 mm 5.2 mm Nylon Natural

10178201

Price Range
R 37,6264 - R 36,6857

Stock Levels
450 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 15.9 mm 5.2 mm Nylon Natural

10036808

Price Range
R 8,5387 - R 7,8948

Stock Levels
245 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 12.7 mm 4.0 mm Nylon Natural

10108581

Price Range
R 4,9554 - R 4,3394

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 6.4 mm 5.2 mm Nylon Natural

10036730

Price Range
R 6,5791 - R 6,075

Stock Levels
103203 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 6.4 mm 4.0 mm Nylon Natural

10108574

Price Range
R 3,1641 - R 2,563

Stock Levels
13860 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #6. M4
P Style Cable Clamp Screw 9.5 mm 5.2 mm Nylon Natural

10036761

Price Range
R 8,5387 - R 7,8948

Stock Levels
352 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #10. M5
P Style Cable Clamp Screw 12.7 mm 4.0 mm Nylon Natural

10108604

Price Range
R 5,6989 - R 4,9904

Stock Levels
688 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    #6. M4
P Style Cable Clamp Screw 38.1 mm 5.2 mm Nylon Natural

10178195

Price Range
R 19,345 - R 19,345

Stock Levels
45750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 6.4 mm 4.0 mm Nylon Natural

10108550

Price Range
R 2,7514 - R 2,2287

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 19.1 mm 5.2 mm Nylon Natural

10036815

Price Range
R 6,5791 - R 6,075

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
P Style Cable Clamp Screw 6.4 mm 4.0 mm Nylon Black

10108567

Price Range
R 2,7514 - R 2,2287

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Black
P Style Cable Clamp Screw 9.5 mm 5.2 mm Nylon Natural

10036754

Price Range
R 6,5791 - R 6,075

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural