Menu Search

Cable Conduit

In stock

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

Series Code :SR1734

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Conduit Form Inside Diameter View
R 165,2436 - R 165,2436 Request the lead time here
Split
29.0 mm
R 5 013,5987 - R 5 240,0239 Request the lead time here
Unsplit
16.9 mm
R 28,6595 - R 39,4079 Request the lead time here
Split
12.2 mm
R 12,0005 - R 20,293 Request the lead time here
Split
4.8 mm
R 83,3404 - R 91,7761 Request the lead time here
Unsplit
23.2 mm
R 104,2093 - R 104,2093 Request the lead time here
Unsplit
29.0 mm
R 30,0767 - R 32,1061 Request the lead time here
Split
12.2 mm
R 94,2404 - R 98,9694 Request the lead time here
Split
23.2 mm
R 2 274,3507 - R 2 377,0386 Request the lead time here
Unsplit
16.9 mm
R 4 743,5951 - R 4 993,246 Request the lead time here
Unsplit
16.7 mm
R 12,6638 - R 21,4247 Request the lead time here
Split
4.8 mm
R 124,3364 - R 124,3364 Request the lead time here
Unsplit
29.0 mm
R 58,1483 - R 60,9722 Request the lead time here
Split
16.6 mm
R 88,3035 - R 88,3035 Request the lead time here
Unsplit
23.2 mm
R 27,9514 - R 27,9514 Request the lead time here
Split
8.4 mm
R 7 260,4996 - R 7 260,4996 Request the lead time here
Unsplit
16.9 mm
R 6 142,1218 - R 6 142,1218 Request the lead time here
Unsplit
22.8 mm
R 14,3071 - R 24,2462 Request the lead time here
Split
8.4 mm
R 9 015,4803 - R 9 015,4803 Request the lead time here
Unsplit
14.8 mm
R 29,7902 - R 31,8116 Request the lead time here
Unsplit
9.9 mm
  • of 3
Conduit Split 34.5 mm 29.0 mm 50.0 m PA Black

10153512

Price Range
R 165,2436 - R 165,2436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Inside Diameter
    29.0 mm
Conduit Unsplit 20.5 mm 16.9 mm 25.0 m Steel Steel

10276655

Price Range
R 5 240,0239 - R 5 013,5987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Inside Diameter
    16.9 mm
Conduit Split 15.7 mm 12.2 mm 100.0 m PA Black

10153451

Price Range
R 39,4079 - R 28,6595

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Inside Diameter
    12.2 mm
Conduit Split 7.1 mm 4.8 mm 100.0 m PA Black

10153536

Price Range
R 20,293 - R 12,0005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Inside Diameter
    4.8 mm
Conduit Unsplit 28.3 mm 23.2 mm 50.0 m PA Black

10153642

Price Range
R 91,7761 - R 83,3404

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Roll
  • Inside Diameter
    23.2 mm
Conduit Unsplit 34.5 mm 29.0 mm 50.0 m LDPE Black

10153659

Price Range
R 104,2093 - R 104,2093

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    29.0 mm
Conduit Split 15.7 mm 12.2 mm 100.0 m LDPE Black

10153468

Price Range
R 32,1061 - R 30,0767

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    12.2 mm
Conduit Split 28.3 mm 23.2 mm 50.0 m LDPE Black

10153505

Price Range
R 98,9694 - R 94,2404

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    23.2 mm
Conduit Unsplit 20.5 mm 16.9 mm 10.0 m Steel Steel

10276648

Price Range
R 2 377,0386 - R 2 274,3507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Inside Diameter
    16.9 mm
Conduit Unsplit 21.2 mm 16.7 mm 25.0 m PA Black

10276853

Price Range
R 4 993,246 - R 4 743,5951

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Inside Diameter
    16.7 mm
Conduit Split 7.1 mm 4.8 mm 100.0 m LDPE Black

10153543

Price Range
R 21,4247 - R 12,6638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    4.8 mm
Conduit Unsplit 34.5 mm 29.0 mm 50.0 m PA Black

10153666

Price Range
R 124,3364 - R 124,3364

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Inside Diameter
    29.0 mm
Conduit Split 21.2 mm 16.6 mm 50.0 m PA Black

10153475

Price Range
R 60,9722 - R 58,1483

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Inside Diameter
    16.6 mm
Conduit Unsplit 28.3 mm 23.2 mm 50.0 m LDPE Black

10153635

Price Range
R 88,3035 - R 88,3035

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Roll
  • Inside Diameter
    23.2 mm
Conduit Split 11.7 mm 8.4 mm 100.0 m PA Black

10153550

Price Range
R 27,9514 - R 27,9514

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Inside Diameter
    8.4 mm
Conduit Unsplit 20.5 mm 16.9 mm 25.0 m Steel Black

10276754

Price Range
R 7 260,4996 - R 7 260,4996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Inside Diameter
    16.9 mm
Conduit Unsplit 28.5 mm 22.8 mm 25.0 m PA Black

10636176

Price Range
R 6 142,1218 - R 6 142,1218

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Inside Diameter
    22.8 mm
Conduit Split 11.7 mm 8.4 mm 100.0 m LDPE Black

10153567

Price Range
R 24,2462 - R 14,3071

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    8.4 mm
Conduit Unsplit 20.0 mm 14.8 mm 50.0 m PA Black

10276822

Price Range
R 9 015,4803 - R 9 015,4803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Inside Diameter
    14.8 mm
Conduit Unsplit 13.0 mm 9.9 mm 100.0 m PA Black

10153581

Price Range
R 31,8116 - R 29,7902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Roll
  • Inside Diameter
    9.9 mm