Menu Search

Cable Gland Locknuts

In production

Locknuts for Cable Glands are available as accessories for all nylon and brass cable glands. Brass Locknuts and Sealing Washers are ideal for use with our range of Brass Cable Glands.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size View
R 63,0179 - R 72,0102 Request the lead time here
M40
R 55,1331 - R 62,9876 Request the lead time here
M50
R 49,2383 - R 56,2439 Request the lead time here
M63
R 23,3874 - R 50,5269 Request the lead time here
M20
R 13,9785 - R 14,6686 Request the lead time here
PG 21
R 29,5339 - R 33,7494 Request the lead time here
PG 36
R 37,4036 - R 42,7255 Request the lead time here
1" NPT
R 23,847 - R 27,0057 Request the lead time here
M25
R 6,7461 - R 7,4861 Request the lead time here
M12
R 10,4947 - R 11,668 Request the lead time here
PG 9
R 9,8446 - R 11,2549 Request the lead time here
3/8
R 78,7723 - R 89,9778 Request the lead time here
PG48
R 6,7461 - R 7,4861 Request the lead time here
PG 7
R 7,8697 - R 8,9915 Request the lead time here
PG16
R 7,8697 - R 8,9915 Request the lead time here
PG 13.5
R 63,0179 - R 72,0102 Request the lead time here
PG 42
R 12,4226 - R 14,185 Request the lead time here
M16
R 47,987 - R 65,7781 Request the lead time here
M40
R 8,7742 - R 12,0611 Request the lead time here
M12
R 27,167 - R 37,284 Request the lead time here
M32
  • of 2
Locknut for PE M40 46.0 mm Brass Natural

10267929

Price Range
R 72,0102 - R 63,0179

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M40
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE M50 55.0 mm Brass Natural

10267936

Price Range
R 62,9876 - R 55,1331

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M50
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE M63 70.0 mm Brass Natural

10267943

Price Range
R 56,2439 - R 49,2383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M63
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE M20 23.5 mm Brass Natural

10267899

Price Range
R 50,5269 - R 23,3874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M20
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE PG21 24.5 mm Brass Natural

10267820

Price Range
R 14,6686 - R 13,9785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    PG 21
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE PG36 41.0 mm Brass Natural

10267844

Price Range
R 33,7494 - R 29,5339

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    PG 36
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE 1" NPT 38.0 mm Brass Natural

10267981

Price Range
R 42,7255 - R 37,4036

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    1" NPT
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE M25 29.0 mm Brass Natural

10267905

Price Range
R 27,0057 - R 23,847

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M25
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE M12 14.0 mm Brass Natural

10267875

Price Range
R 7,4861 - R 6,7461

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M12
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE PG9 18.0 mm Brass Natural

10267783

Price Range
R 11,668 - R 10,4947

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    PG 9
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE 3/8 19.5 mm Brass Natural

10267950

Price Range
R 11,2549 - R 9,8446

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    3/8
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE PG48 60.0 mm Brass Natural

10267868

Price Range
R 89,9778 - R 78,7723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    PG48
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE PG7 15.0 mm Brass Natural

10267776

Price Range
R 7,4861 - R 6,7461

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    PG 7
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE PG16 24.5 mm Brass Natural

10267813

Price Range
R 8,9915 - R 7,8697

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    PG16
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE PG 13.5 22.0 mm Brass Natural

10267806

Price Range
R 8,9915 - R 7,8697

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    PG 13.5
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE PG42 51.0 mm Brass Natural

10267851

Price Range
R 72,0102 - R 63,0179

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    PG 42
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE M16 18.0 mm Brass Natural

10267882

Price Range
R 14,185 - R 12,4226

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M16
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE M40 46.0 mm Brass Natural

10302811

Price Range
R 65,7781 - R 47,987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M40
  • Full Material
    Brass
  • Commodity Code
    7419809099
Locknut for PE M12 15.0 mm Brass Natural

10302767

Price Range
R 12,0611 - R 8,7742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M12
  • Full Material
    Brass
  • Commodity Code
    7419809099
Locknut for PE M32 36.0 mm Brass Natural

10302804

Price Range
R 37,284 - R 27,167

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M32
  • Full Material
    Brass
  • Commodity Code
    7419809099