Menu Search

Cable Gland Washers

In stock

These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.

Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Outside Diameter View
R 1,5992 - R 1,8184 Request the lead time here
M32 x 1.5
42.0 mm
R 0,6048 - R 0,6339 Request the lead time here
PG 7
R 2,1528 - R 2,4667 Request the lead time here
M50 x 1.5
R 2,1528 - R 2,4667 Request the lead time here
PG 42
60.0 mm
R 2,1221 - R 2,4193 Request the lead time here
PG 29
40.5 mm
R 1,9068 - R 2,1979 Request the lead time here
M12 x 1.5
16.0 mm
R 0,7365 - R 0,8428 Request the lead time here
PG 9
19.5 mm
R 1,0133 - R 1,1606 Request the lead time here
PG 11
24.0 mm
R 0,7442 - R 0,8523 Request the lead time here
M16 x 1.5
R 1,4657 - R 1,6815 Request the lead time here
1" NPT
38.0 mm
R 2,2605 - R 2,5933 Request the lead time here
PG 36
51.0 mm
R 2,8755 - R 3,289 Request the lead time here
M63 x 1.5
71.0 mm
R 0,7567 - R 0,7931 Request the lead time here
PG 9
R 2,7372 - R 3,1151 Request the lead time here
PG 48
63.0 mm
R 2,4296 - R 2,783 20 In stock - Delivery conditions may apply, visit our FAQs
M40 x 1.5
53.0 mm
R 0,8934 - R 1,0215 Request the lead time here
PG 13.5
22.0 mm
R 2,568 - R 2,9411 Request the lead time here
PG 48
64.0 mm
R 2,7833 - R 3,1941 Request the lead time here
M63 x 1.5
R 0,6443 - R 0,7384 Request the lead time here
3/8" NPT
24.0 mm
R 0,8934 - R 1,0215 Request the lead time here
PG 16
  • of 3
Seal for Cable Gland M32 x 1.5 Neoprene Black

10381090

Price Range
R 1,8184 - R 1,5992

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    M32 x 1.5
  • Outside Diameter
    42.0 mm
Cable Gland Washer PG7 Neoprene Black

10381175

Price Range
R 0,6339 - R 0,6048

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 7
  • Commodity Code
    3926909790
Seal for Cable Gland M50 x 1.5 Neoprene Black

10381335

Price Range
R 2,4667 - R 2,1528

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M50 x 1.5
  • Commodity Code
    3926909790
Seal for Cable Gland PG42 Neoprene Black

10381250

Price Range
R 2,4667 - R 2,1528

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 42
  • Outside Diameter
    60.0 mm
Seal for Cable Gland PG29 Neoprene Black

10381014

Price Range
R 2,4193 - R 2,1221

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.2 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 29
  • Outside Diameter
    40.5 mm
Seal for Cable Gland M12 x 1.5 Neoprene Black

10381052

Price Range
R 2,1979 - R 1,9068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.3 mm
  • Full Material
    Neoprene
  • Thread Size
    M12 x 1.5
  • Outside Diameter
    16.0 mm
Seal for Cable Gland PG9 Neoprene Black

10380963

Price Range
R 0,8428 - R 0,7365

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.4 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 9
  • Outside Diameter
    19.5 mm
Seal for Cable Gland PG 11 Neoprene Black

10380970

Price Range
R 1,1606 - R 1,0133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.9 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 11
  • Outside Diameter
    24.0 mm
Seal for Cable Gland M16 x 1.5 Neoprene Black

10381281

Price Range
R 0,8523 - R 0,7442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.0 mm
  • Full Material
    Neoprene
  • Thread Size
    M16 x 1.5
  • Commodity Code
    4016930090
Seal for Cable Gland 1" NPT Neoprene Black

10629185

Price Range
R 1,6815 - R 1,4657

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    4.0 mm
  • Full Material
    Neoprene
  • Thread Size
    1" NPT
  • Outside Diameter
    38.0 mm
Seal for Cable Gland PG36 Neoprene Black

10381021

Price Range
R 2,5933 - R 2,2605

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.4 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 36
  • Outside Diameter
    51.0 mm
Seal for Cable Gland M63 x 1.5 Neoprene Black

10381120

Price Range
R 3,289 - R 2,8755

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.1 mm
  • Full Material
    Neoprene
  • Thread Size
    M63 x 1.5
  • Outside Diameter
    71.0 mm
Cable Gland Washer PG9 Neoprene Black

10381182

Price Range
R 0,7931 - R 0,7567

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 9
  • Commodity Code
    3926909790
Seal for Cable Gland PG48 Neoprene Black

10381045

Price Range
R 3,1151 - R 2,7372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 48
  • Outside Diameter
    63.0 mm
Seal for Cable Gland M40 x 1.5 Neoprene Black

10381106

Price Range
R 2,783 - R 2,4296

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Thickness
    1.7 mm
  • Full Material
    Neoprene
  • Thread Size
    M40 x 1.5
  • Outside Diameter
    53.0 mm
Seal for Cable Gland PG 13.5 Neoprene Black

10381205

Price Range
R 1,0215 - R 0,8934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    3.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 13.5
  • Outside Diameter
    22.0 mm
Seal for Cable Gland PG48 Neoprene Black

10381267

Price Range
R 2,9411 - R 2,568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 48
  • Outside Diameter
    64.0 mm
Seal for Cable Gland M63 x 1.5 Neoprene Black

10381342

Price Range
R 3,1941 - R 2,7833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M63 x 1.5
  • Commodity Code
    3926909790
Seal for Cable Gland 3/8" NPT Neoprene Black

10381137

Price Range
R 0,7384 - R 0,6443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    3/8" NPT
  • Outside Diameter
    24.0 mm
Seal for Cable Gland PG16 Neoprene Black

10381212

Price Range
R 1,0215 - R 0,8934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 16
  • Commodity Code
    3926909790