Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cable Glands provide entry for a cable into an enclosure. With variations in thread size, colour and mounting thread lengths the range supports an array of Cable Glands to suit your application needs. Customers may also be interested in our range of Brass Locknuts and Cable Gland Covers that are available to buy seperately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| R 11,2165 - R 14,1074 | Request the lead time here |
M20
|
0.512 in
13.0 mm
|
||
| R 31,8288 - R 36,5259 | Request the lead time here |
PG 21
|
0.63 in
16.0 mm
|
||
| R 8,8797 - R 11,9836 | Request the lead time here |
PG 9
|
0.315 in
8.0 mm
|
||
| R 10,0858 - R 13,6114 | Request the lead time here |
M12
|
0.197 in
5.0 mm
|
||
| R 69,4101 - R 74,0565 | Request the lead time here |
PG 29
|
0.787 in
20.0 mm
|
||
| R 17,6239 - R 22,1534 | Request the lead time here |
PG 11
|
0.276 in
7.0 mm
|
||
| R 14,2317 - R 17,8901 | Request the lead time here |
PG 9
|
0.236 in
6.0 mm
|
||
| R 226,1073 - R 226,1073 | Request the lead time here |
PG 36
|
1.024 in
26.0 mm
|
||
| R 13,3573 - R 16,4639 | Request the lead time here |
PG 16
|
0.551 in
14.0 mm
|
||
| R 10,0858 - R 13,6114 | Request the lead time here |
M16
|
0.394 in
10.0 mm
|
||
| R 29,4435 - R 33,7649 | Request the lead time here |
PG 21
|
0.709 in
18.0 mm
|
||
| R 15,7544 - R 19,4094 | Request the lead time here |
M25
|
0.669 in
17.0 mm
|
||
| R 159,2596 - R 159,2596 | Request the lead time here |
M40
|
1.102 in
28.0 mm
|
||
| R 8,8194 - R 11,9216 | Request the lead time here |
PG 7
|
0.256 in
6.5 mm
|
||
| R 33,0467 - R 37,9197 | Request the lead time here |
M32
|
0.827 in
21.0 mm
|
||
| R 175,4134 - R 175,4134 | Request the lead time here |
PG 36
|
1.26 in
32.0 mm
|
||
| R 11,7519 - R 15,0187 | Request the lead time here |
PG 13.5
|
0.472 in
12.0 mm
|
||
| R 12,9503 - R 16,2623 | Request the lead time here |
PG 7
|
0.197 in
5.0 mm
|
||
| R 57,9574 - R 88,9789 | Request the lead time here |
PG 13.5
|
0.472 in
12.0 mm
|
||
| R 41,1747 - R 63,25 | Request the lead time here |
M16
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue