Menu Search

Cam Levers - Threaded Insert

In stock

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Full Material View
R 354,3046 - R 354,3046 Request the lead time here
M8
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
R 218,1552 - R 218,1552 Request the lead time here
M5
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
R 257,5903 - R 257,5903 Request the lead time here
M6
22.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
R 223,4142 - R 223,4142 Request the lead time here
M6
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
R 355,8864 - R 355,8864 Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
R 212,3829 - R 212,3829 Request the lead time here
M6
22.5 mm
Insert
Polyamide;Die Cast Zinc
R 217,1146 - R 217,1146 Request the lead time here
M5
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
R 370,6086 - R 370,6086 Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
R 216,5873 - R 216,5873 Request the lead time here
M6
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
R 360,0908 - R 360,0908 Request the lead time here
M10
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
R 370,6086 - R 370,6086 Request the lead time here
M8
27.0 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
R 238,083 - R 283,855 Request the lead time here
M8
20.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 365,1721 - R 1 108,7848 Request the lead time here
M6
25.0 mm
Internal Thread
Die Cast Zinc
R 197,0791 - R 262,3123 Request the lead time here
M6
18.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 477,1267 - R 591,6618 Request the lead time here
M8
30.0 mm
Internal Thread
Die Cast Zinc
Request the lead time here
M5
12.0 mm
Insert
Glass Filled Polyamide
R 278,5466 - R 358,0148 Request the lead time here
M6
21.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 155,826 - R 178,0799 Request the lead time here
M8
18.5 mm
Insert
Glass Filled Polyamide
R 255,5714 - R 327,0301 Request the lead time here
M6
21.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
R 460,302 - R 591,6618 Request the lead time here
M10
30.0 mm
Internal Thread
Die Cast Zinc
  • of 4
Cam Lever 27.0 mm 20.0 mm M8 Black Die Cast Zinc

10509012

Price Range
R 354,3046 - R 354,3046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    20.0 mm
Cam Lever 18.5 mm 35.0 mm M5 Black Die Cast Zinc

10509135

Price Range
R 218,1552 - R 218,1552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    35.0 mm
Cam Lever 22.5 mm 25.0 mm M6 Black Die Cast Zinc

10509265

Price Range
R 257,5903 - R 257,5903

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    22.5 mm
  • Thread Length
    25.0 mm
Cam Lever 18.5 mm 50.0 mm M6 Black Die Cast Zinc

10509234

Price Range
R 223,4142 - R 223,4142

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    50.0 mm
Cam Lever 27.0 mm 25.0 mm M10 Black Die Cast Zinc

10508947

Price Range
R 355,8864 - R 355,8864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    25.0 mm
Cam Lever 22.5 mm 19.5 mm M6 Black Die Cast Zinc

10509326

Price Range
R 212,3829 - R 212,3829

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Insert
  • Body Diameter
    22.5 mm
  • Thread Size
    M6
Cam Lever 18.5 mm 25.0 mm M5 Black Die Cast Zinc

10509111

Price Range
R 217,1146 - R 217,1146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    25.0 mm
Cam Lever 27.0 mm 60.0 mm M10 Black Die Cast Zinc

10508992

Price Range
R 370,6086 - R 370,6086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    60.0 mm
Cam Lever 18.5 mm 16.0 mm M6 Black Die Cast Zinc

10509173

Price Range
R 216,5873 - R 216,5873

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    16.0 mm
Cam Lever 27.0 mm 35.0 mm M10 Black Die Cast Zinc

10508961

Price Range
R 360,0908 - R 360,0908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    35.0 mm
Cam Lever 27.0 mm 60.0 mm M8 Black Die Cast Zinc

10509074

Price Range
R 370,6086 - R 370,6086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    27.0 mm
  • Thread Length
    60.0 mm
Cam Lever Internal Thread M8 79.0 mm Black

10190739

Price Range
R 283,855 - R 238,083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    20.0 mm
  • Overall Length
    79.0 mm
Cam Lever Internal Thread M6 Black

10195697

Price Range
R 1 108,7848 - R 365,1721

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Thread Length
    12.0 mm
Cam Lever Internal Thread M6 63.0 mm Black

10190661

Price Range
R 262,3123 - R 197,0791

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    18.0 mm
  • Overall Length
    63.0 mm
Cam Lever Internal Thread M8 Black

10195451

Price Range
R 591,6618 - R 477,1267

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    30.0 mm
  • Thread Length
    15.0 mm
Clamping Lever Insert M5 Black

10567760


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mount Type
    Insert
  • Body Diameter
    12.0 mm
  • Overall Height
    29.0 mm
  • Thread Size
    M5
Cam Lever Internal Thread M6 Black

10644966

Price Range
R 358,0148 - R 278,5466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    21.0 mm
  • Thread Size
    M6
Cam Lever Insert M8 Black

10279304

Price Range
R 178,0799 - R 155,826

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Insert
  • Body Diameter
    18.5 mm
  • Overall Height
    47.0 mm
Cam Lever Internal Thread M6 63.0 mm Black

10190746

Price Range
R 327,0301 - R 255,5714

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    21.0 mm
  • Overall Length
    63.0 mm
Cam Lever Internal Thread M10 Black

10195376

Price Range
R 591,6618 - R 460,302

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    30.0 mm
  • Thread Length
    15.0 mm