Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.
The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.
The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | h1 | Material | l1 | Drive Type | r1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 42,5657 - R 60,7799 | Request the lead time here |
9.0
|
M5
|
1.5
|
Blackened Stainless 316
|
14.0
|
Hex Drive
|
0.20
|
||
| R 39,596 - R 56,6223 | Request the lead time here |
8.0
|
M4
|
1.5
|
Blackened Stainless 316
|
16.0
|
Hex Drive
|
0.20
|
||
| R 40,1899 - R 57,4142 | Request the lead time here |
10.0
|
M6
|
1.5
|
Blackened Stainless 316
|
6.0
|
Hex Drive
|
0.25
|
||
| R 44,7435 - R 63,9475 | Request the lead time here |
9.0
|
M5
|
1.0
|
316 Stainless Steel
|
6.0
|
Hex Drive
|
0.20
|
||
| R 42,3677 - R 60,5819 | Request the lead time here |
4.0
|
M2
|
0.5
|
316 Stainless Steel
|
8.0
|
Hex Drive
|
0.10
|
||
| R 42,3677 - R 60,5819 | Request the lead time here |
5.0
|
M2.5
|
0.6
|
316 Stainless Steel
|
4.0
|
Hex Drive
|
0.10
|
||
| R 42,3677 - R 60,5819 | Request the lead time here |
4.0
|
M2
|
0.5
|
316 Stainless Steel
|
4.0
|
Hex Drive
|
0.10
|
||
| R 38,2101 - R 54,6425 | Request the lead time here |
6.0
|
M3
|
1.5
|
Blackened Stainless 316
|
4.0
|
Hex Drive
|
0.10
|
||
| R 42,3677 - R 60,5819 | Request the lead time here |
5.0
|
M2.5
|
0.6
|
316 Stainless Steel
|
5.0
|
Hex Drive
|
0.10
|
||
| R 57,0182 - R 81,5677 | Request the lead time here |
9.0
|
M5
|
1.0
|
316 Stainless Steel
|
20.0
|
Hex Drive
|
0.20
|
||
| R 51,8708 - R 74,0445 | Request the lead time here |
10.0
|
M6
|
1.2
|
316 Stainless Steel
|
10.0
|
Hex Drive
|
0.25
|
||
| R 38,2101 - R 54,6425 | Request the lead time here |
5.0
|
M2.5
|
1.5
|
Blackened Stainless 316
|
5.0
|
Hex Drive
|
0.10
|
||
| R 44,7435 - R 63,9475 | Request the lead time here |
5.0
|
M2.5
|
0.6
|
Blackened Stainless 316
|
4.0
|
Hex Drive
|
0.10
|
||
| R 36,4283 - R 52,0687 | Request the lead time here |
5.0
|
M2.5
|
0.6
|
Blackened Stainless 303
|
3.0
|
Hex Drive
|
0.10
|
||
| R 40,3879 - R 57,6122 | Request the lead time here |
9.0
|
M5
|
1.0
|
Blackened Stainless 303
|
12.0
|
Hex Drive
|
0.20
|
||
| R 25,7374 - R 36,8243 | Request the lead time here |
4.0
|
M2
|
0.5
|
303 Stainless Steel
|
10.0
|
Torx Drive
|
0.3
|
||
| R 57,4142 - R 81,9637 | Request the lead time here |
16.0
|
M10
|
1.5
|
316 Stainless Steel
|
10.0
|
Hex Drive
|
0.40
|
||
| R 31,6768 - R 45,3374 | Request the lead time here |
4.0
|
M2
|
1.5
|
Blackened Stainless 303
|
3.0
|
Hex Drive
|
0.10
|
||
| R 74,4405 - R 106,3152 | Request the lead time here |
16.0
|
M10
|
1.5
|
316 Stainless Steel
|
30.0
|
Hex Drive
|
0.40
|
||
| R 31,6768 - R 45,3374 | Request the lead time here |
6.0
|
M3
|
1.5
|
Blackened Stainless 303
|
8.0
|
Hex Drive
|
0.10